Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
24078-02-010 |
24078-02-012 |
24078-02-015 |
24078-02-020 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Height (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | H1 (mm) | H2 (mm) | D1=Internal diameter (mm) | D2 (mm) | B (mm) | B1 (mm) | L (mm) | E1 (mm) | Size | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
49.27 € | 1 | 4 Days | 43 | 3250 | 1400 | 25 | 24 | 8 | 9 | 70 | 36 | 20 | 52 | 10 | 0.3002 | ||
52.10 € | 1 | 4 Days | 43 | 4550 | 1960 | 25 | 24 | 10 | 9 | 70 | 36 | 20 | 52 | 12 | 0.2824 | ||
61.73 € | 1 | 4 Days | 49 | 5600 | 2840 | 30 | 25 | 15 | 9 | 80 | 41 | 20 | 60 | 15 | 0.3536 | ||
72.44 € | 1 | 4 Days | 58 | 9300 | 5000 | 30 | 25 | 20 | 11 | 95 | 56 | 26 | 75 | 20 | 0.5718 |
Loading...
Bearing Unit, Type | Pillow Type | Unit Body Material | Steel | Item | Floating bearing unit |
---|---|---|---|---|---|
Form | B | Version 1 | Type EF | Version 2 | Block version |
Main colour | Black | Surface finish body | Black oxidised | RoHS | Yes |
Configure
Basic Attributes
Height(mm)
H1(mm)
H2(mm)
D1=Internal diameter(mm)
D2(mm)
B(mm)
B1(mm)
L(mm)
E1(mm)
Size
Filter by standard shipping days
Optional Attributes