Telescopic rail, ball-bearing steel (21338) (Part Numbers)

Telescopic rail, ball-bearing steel (21338)
· Full extension comprising two guide rails and two runners

· Strokes of up to 966 mm

· Loads of up to 1331 N

· Protection from dirt for the open ball cages

· Hardened tracks and balls

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21338-280210
21338-280370
21338-280450
21338-280530
21338-350370
21338-350450
21338-350530
21338-350610
21338-430450
21338-430530
21338-430610
21338-430770
21338-430930
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width C0Y
(N)
C0Z
(N)
D for screw H=Height L=Length No. of holes R Size Travel S Weight (ERP)
(kg)

249.28 €

1 4 Days 28432302M52621031282320.8571

331.12 €

1 4 Days 28482482M52637051283801.4100

367.83 €

1 4 Days 28393393M52645061284641.7300

410.49 €

1 4 Days 28332332M52653071285482.1800

373.54 €

1 4 Days 35522522M63437052354062.2600

435.56 €

1 4 Days 35429429M63445062354942.7500

475.48 €

1 4 Days 35394394M63453072355583.1900

534.75 €

1 4 Days 35338338M63461082356463.7300

554.86 €

1 4 Days 4313311279M84445062.5434864.7800

594.30 €

1 4 Days 4311931193M84453072.5435565.6600

664.99 €

1 4 Days 4310821082M84461082.5436266.5100

798.15 €

1 4 Days 43845845M844770102.5437968.2200

877.53 €

1 4 Days 43693693M844930122.5439669.9100

Loading...

  1. 1

Basic information

Main material ball-bearing steel Item Telescopic Rail RoHS yes

Tech Support