Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
23368-0516 |
23368-0616 |
23368-0720 |
23368-0820 |
23368-0920 |
23368-1023 |
23368-1123 |
23368-1223 |
23368-1426 |
23368-1526 |
23368-1626 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | L2 | L1 | Max. axial force F kN with tightening torque MS | Surface pressure on hub P (N/mm²) | Tightening torque MS (Nm) | D=internal diameter | Max. torque M Nm with tightening torque MS | D1=Outside diameter | L | SW | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34.31 € | 1 | 4 Days | 3 | 9.5 | 4 | 110 | 18 | 5 | 10 | 16 | 19 | 13 | 0.0220 | ||
34.31 € | 1 | 4 Days | 3 | 9.5 | 4.3 | 110 | 18 | 6 | 13 | 16 | 19 | 13 | 0.0210 | ||
35.31 € | 1 | 4 Days | 3 | 11 | 3.7 | 65 | 20 | 7 | 13 | 20 | 22 | 16 | 0.0383 | ||
35.31 € | 1 | 4 Days | 3 | 11 | 3.75 | 65 | 20 | 8 | 15 | 20 | 22 | 16 | 0.0366 | ||
35.31 € | 1 | 4 Days | 3 | 11 | 4 | 65 | 20 | 9 | 18 | 20 | 22 | 16 | 0.0346 | ||
35.31 € | 1 | 4 Days | 5 | 12.5 | 4.6 | 55 | 25 | 10 | 23 | 23 | 25.5 | 19 | 0.0527 | ||
40.35 € | 1 | 4 Days | 5 | 12.5 | 4.5 | 55 | 25 | 11 | 25 | 23 | 25.5 | 19 | 0.0498 | ||
40.35 € | 1 | 4 Days | 5 | 12.5 | 4.6 | 55 | 25 | 12 | 28 | 23 | 25.5 | 19 | 0.0467 | ||
40.35 € | 1 | 4 Days | 5 | 16 | 6.6 | 64 | 50 | 14 | 46 | 26 | 28.5 | 22 | 0.0685 | ||
40.35 € | 1 | 4 Days | 5 | 16 | 6.59 | 64 | 50 | 15 | 49 | 26 | 28.5 | 22 | 0.0637 | ||
40.35 € | 1 | 4 Days | 5 | 16 | 6.5 | 64 | 50 | 16 | 52 | 26 | 28.5 | 22 | 0.0597 |
Loading...
Version 1 | with central nut | Item | Keyless Locking Coupling | Form | A |
---|---|---|---|---|---|
RoHS | yes |
Configure
Basic Attributes
L2
L1
Max. axial force F kN with tightening torque MS
Surface pressure on hub P(N/mm²)
Tightening torque MS(Nm)
D=internal diameter
Max. torque M Nm with tightening torque MS
D1=Outside diameter
L
SW
Filter by standard shipping days
Optional Attributes