Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
23362-2555 |
23362-2855 |
23362-3055 |
23362-3560 |
23362-3865 |
23362-4065 |
23362-4275 |
23362-4575 |
23362-4880 |
23362-5080 |
23362-5585 |
23362-6090 |
23362-6595 |
23362-70110 |
23362-75115 |
23362-80120 |
23362-85125 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | L3 | B | L1 | Max. axial force F kN with tightening torque MS | Surface pressure on shaft P (N/mm²) | No. of screws | Surface pressure on hub P (N/mm²) | Tightening torque MS (Nm) | D=internal diameter | Max. torque M Nm with tightening torque MS | D1=Outside diameter | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30.33 € | 1 | 4 Days | 40 | 46 | 32 | 64 | 155 | 6 x M6 | 80 | 17 | 25 | 649 | 55 | 0.4455 | ||
30.33 € | 1 | 4 Days | 40 | 46 | 32 | 64 | 250 | 6 x M6 | 95 | 17 | 28 | 875 | 55 | 0.4227 | ||
30.33 € | 1 | 4 Days | 40 | 46 | 32 | 64 | 235 | 6 x M6 | 95 | 17 | 30 | 950 | 55 | 0.4059 | ||
36.28 € | 1 | 4 Days | 54 | 60 | 44 | 74 | 165 | 7 x M6 | 75 | 17 | 35 | 1300 | 60 | 0.6110 | ||
40.41 € | 1 | 4 Days | 54 | 60 | 45 | 84 | 165 | 8 x M6 | 95 | 17 | 38 | 1600 | 65 | 0.7147 | ||
43.58 € | 1 | 4 Days | 54 | 60 | 45 | 84 | 155 | 8 x M6 | 95 | 17 | 40 | 1680 | 65 | 0.6851 | ||
49.39 € | 1 | 4 Days | 54 | 62 | 44 | 135 | 250 | 7 x M8 | 110 | 41 | 42 | 2800 | 75 | 1.0130 | ||
52.50 € | 1 | 4 Days | 54 | 62 | 44 | 135 | 235 | 7 x M8 | 110 | 41 | 45 | 3050 | 75 | 0.9575 | ||
57.08 € | 1 | 4 Days | 67 | 75 | 56 | 155 | 195 | 8 x M8 | 90 | 41 | 48 | 3700 | 80 | 1.3120 | ||
57.08 € | 1 | 4 Days | 66 | 74 | 56 | 155 | 185 | 8 x M8 | 90 | 41 | 50 | 3950 | 80 | 1.2580 | ||
57.08 € | 1 | 4 Days | 66 | 74 | 56 | 174 | 190 | 9 x M8 | 100 | 41 | 55 | 4900 | 85 | 1.3470 | ||
65.80 € | 1 | 4 Days | 66 | 74 | 56 | 193 | 195 | 10 x M8 | 100 | 41 | 60 | 5900 | 90 | 1.4480 | ||
72.55 € | 1 | 4 Days | 66 | 74 | 56 | 193 | 180 | 10 x M8 | 95 | 41 | 65 | 6450 | 95 | 1.5580 | ||
91.71 € | 1 | 4 Days | 80 | 90 | 70 | 313 | 210 | 10 x M10 | 110 | 83 | 70 | 10950 | 110 | 2.8310 | ||
97.80 € | 1 | 4 Days | 80 | 90 | 70 | 313 | 200 | 10 x M10 | 105 | 83 | 75 | 11700 | 115 | 3.3050 | ||
104.26 € | 1 | 4 Days | 80 | 90 | 70 | 344 | 205 | 11 x M10 | 110 | 83 | 80 | 13750 | 120 | 3.1400 | ||
112.61 € | 1 | 4 Days | 80 | 90 | 70 | 375 | 210 | 12 x M10 | 115 | 83 | 85 | 16000 | 125 | 3.3200 |
Loading...
Main material | steel | Item | Keyless Locking Coupling | Form | H |
---|---|---|---|---|---|
RoHS | yes |
Configure
Basic Attributes
L3
B
L1
Max. axial force F kN with tightening torque MS
Surface pressure on shaft P(N/mm²)
No. of screws
Surface pressure on hub P(N/mm²)
Tightening torque MS(Nm)
D=internal diameter
Max. torque M Nm with tightening torque MS
D1=Outside diameter
Filter by standard shipping days
Optional Attributes