Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | L3 | B | L1 | Max. axial force F kN with tightening torque MS | Surface pressure on shaft P (N/mm²) | No. of screws | Surface pressure on hub P (N/mm²) | Tightening torque MS (Nm) | D=internal diameter | Max. torque M Nm with tightening torque MS | D1=Outside diameter | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.15 € | 1 | 4 Days | 20 | 27.5 | 17 | 32 | 265 | 8 x M6 | 107 | 17 | 19 | 306 | 47 | 0.2193 | ||
18.15 € | 1 | 4 Days | 20 | 27.5 | 17 | 32 | 251 | 8 x M6 | 107 | 17 | 20 | 321 | 47 | 0.2136 | ||
18.15 € | 1 | 4 Days | 20 | 27.5 | 17 | 32 | 227 | 8 x M6 | 106 | 17 | 22 | 351 | 47 | 0.2061 | ||
18.15 € | 1 | 4 Days | 20 | 27.5 | 17 | 36 | 232 | 9 x M6 | 112 | 17 | 24 | 429 | 50 | 0.2282 | ||
18.30 € | 1 | 4 Days | 20 | 27.5 | 17 | 36 | 223 | 9 x M6 | 111 | 17 | 25 | 446 | 50 | 0.2233 | ||
18.52 € | 1 | 4 Days | 20 | 27.5 | 17 | 35 | 197 | 9 x M6 | 100 | 17 | 28 | 496 | 55 | 0.2637 | ||
19.97 € | 1 | 4 Days | 20 | 27.5 | 17 | 35 | 183 | 9 x M6 | 100 | 17 | 30 | 529 | 55 | 0.2527 | ||
21.69 € | 1 | 4 Days | 20 | 27.5 | 17 | 47 | 228 | 12 x M6 | 122 | 17 | 32 | 749 | 60 | 0.3056 | ||
21.69 € | 1 | 4 Days | 20 | 27.5 | 17 | 47 | 208 | 12 x M6 | 121 | 17 | 35 | 815 | 60 | 0.2854 | ||
24.41 € | 1 | 4 Days | 20 | 27.5 | 17 | 58 | 238 | 15 x M6 | 139 | 17 | 38 | 1101 | 65 | 0.3365 | ||
24.50 € | 1 | 4 Days | 20 | 27.5 | 17 | 58 | 225 | 15 x M6 | 139 | 17 | 40 | 1154 | 65 | 0.3171 | ||
26.14 € | 1 | 4 Days | 24 | 33.5 | 20 | 84 | 266 | 12 x M8 | 149 | 41 | 42 | 1768 | 75 | 0.5668 | ||
26.14 € | 1 | 4 Days | 24 | 33.5 | 20 | 84 | 247 | 12 x M8 | 148 | 41 | 45 | 1886 | 75 | 0.5301 | ||
29.12 € | 1 | 4 Days | 24 | 33.5 | 20 | 83 | 231 | 12 x M8 | 138 | 41 | 48 | 2004 | 80 | 0.5983 | ||
29.12 € | 1 | 4 Days | 24 | 33.5 | 20 | 83 | 221 | 12 x M8 | 138 | 41 | 50 | 2082 | 80 | 0.5752 | ||
31.92 € | 1 | 4 Days | 24 | 33.5 | 20 | 97 | 233 | 14 x M8 | 151 | 41 | 55 | 2656 | 85 | 0.6216 | ||
33.71 € | 1 | 4 Days | 24 | 33.5 | 20 | 96 | 212 | 14 x M8 | 142 | 41 | 60 | 2881 | 90 | 0.6629 | ||
38.20 € | 1 | 4 Days | 24 | 33.5 | 20 | 109 | 223 | 16 x M8 | 153 | 41 | 65 | 3550 | 95 | 0.7139 | ||
52.40 € | 1 | 4 Days | 28 | 39.5 | 24 | 155 | 245 | 14 x M10 | 156 | 83 | 70 | 5432 | 110 | 1.2440 | ||
56.93 € | 1 | 4 Days | 28 | 39.5 | 24 | 155 | 228 | 14 x M10 | 149 | 83 | 75 | 5795 | 115 | 1.3050 | ||
60.24 € | 1 | 4 Days | 28 | 39.5 | 24 | 154 | 213 | 14 x M10 | 142 | 83 | 80 | 6156 | 120 | 1.3770 | ||
61.49 € | 1 | 4 Days | 28 | 39.5 | 24 | 175 | 228 | 16 x M10 | 155 | 83 | 85 | 7447 | 125 | 1.4560 |
Loading...
Main material | steel | Item | Keyless Locking Coupling | Form | G |
---|---|---|---|---|---|
RoHS | yes |
Configure
Basic Attributes
L3
B
L1
Max. axial force F kN with tightening torque MS
Surface pressure on shaft P(N/mm²)
No. of screws
Surface pressure on hub P(N/mm²)
Tightening torque MS(Nm)
D=internal diameter
Max. torque M Nm with tightening torque MS
D1=Outside diameter
Filter by standard shipping days
Optional Attributes