Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
23354-01-0616 |
23354-01-0717 |
23354-01-0818 |
23354-01-0920 |
23354-01-1020 |
23354-01-1122 |
23354-01-1222 |
23354-01-1426 |
23354-01-1528 |
23354-01-1632 |
23354-01-1835 |
23354-01-1935 |
23354-01-2038 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B | L2 | L1 | Max. axial force F kN with tightening torque MS | Surface pressure on shaft P (N/mm²) | No. of screws | Surface pressure on hub P (N/mm²) | Tightening torque MS (Nm) | D=internal diameter | Max. torque M Nm with tightening torque MS | D1=Outside diameter | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
78.95 € | 1 | 4 Days | 13.5 | 11 | 10.5 | 0.9 | 49 | 3 x M2.5 | 19 | 0.5 | 6 | 3 | 16 | 0.0113 | ||
78.95 € | 1 | 4 Days | 13.5 | 11 | 10.5 | 0.9 | 42 | 3 x M2.5 | 17 | 0.5 | 7 | 3 | 17 | 0.0133 | ||
78.95 € | 1 | 4 Days | 13.5 | 11 | 10.5 | 0.9 | 37 | 3 x M2.5 | 17 | 0.5 | 8 | 4 | 18 | 0.0143 | ||
86.98 € | 1 | 4 Days | 15.5 | 13 | 12.5 | 1.2 | 37 | 4 x M2.5 | 17 | 0.5 | 9 | 6 | 20 | 0.0196 | ||
86.98 € | 1 | 4 Days | 15.5 | 13 | 12.5 | 1.2 | 33 | 4 x M2.5 | 17 | 0.5 | 10 | 6 | 20 | 0.0179 | ||
86.98 € | 1 | 4 Days | 15.5 | 13 | 12.5 | 1.2 | 30 | 4 x M2.5 | 15 | 0.5 | 11 | 7 | 22 | 0.0389 | ||
92.89 € | 1 | 4 Days | 15.5 | 13 | 12.5 | 1.2 | 26 | 4 x M2.5 | 15 | 0.5 | 12 | 7 | 22 | 0.0201 | ||
92.89 € | 1 | 4 Days | 20 | 17 | 16.5 | 1.9 | 28 | 4 x M3 | 15 | 0.9 | 14 | 13 | 26 | 0.0380 | ||
92.89 € | 1 | 4 Days | 20 | 17 | 16.5 | 1.9 | 26 | 4 x M3 | 14 | 0.9 | 15 | 14 | 28 | 0.0474 | ||
98.60 € | 1 | 4 Days | 21 | 17 | 16.5 | 3.5 | 45 | 4 x M4 | 23 | 2.2 | 16 | 28 | 32 | 0.0628 | ||
98.60 € | 1 | 4 Days | 25 | 21 | 20 | 3.5 | 32 | 4 x M4 | 17 | 2.2 | 18 | 32 | 35 | 0.0866 | ||
98.60 € | 1 | 4 Days | 25 | 21 | 20 | 3.5 | 31 | 4 x M4 | 17 | 2.2 | 19 | 34 | 35 | 0.1003 | ||
98.60 € | 1 | 4 Days | 26 | 21 | 20 | 5.5 | 45 | 4 x M5 | 24 | 4.2 | 20 | 55 | 38 | 0.1159 |
Loading...
Main material | stainless steel | Item | Keyless Locking Coupling | Form | D |
---|---|---|---|---|---|
Steel code | 1.4057 | RoHS | yes | PL Edelstahl | yes |
Configure
Basic Attributes
B
L2
L1
Max. axial force F kN with tightening torque MS
Surface pressure on shaft P(N/mm²)
No. of screws
Surface pressure on hub P(N/mm²)
Tightening torque MS(Nm)
D=internal diameter
Max. torque M Nm with tightening torque MS
D1=Outside diameter
Filter by standard shipping days
Optional Attributes