Keyless locking coupling, form C steel (23352) (Part Numbers)

Keyless locking coupling, form C steel (23352)
· Suitable for medium to high torques

· No axial shift

· For shaft diameter from 19 to 85 mm

· Self-centring

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
23352-1947
23352-2047
23352-2247
23352-2450
23352-2550
23352-2855
23352-3055
23352-3260
23352-3560
23352-3865
23352-4065
23352-4275
23352-4575
23352-4880
23352-5080
23352-5585
23352-6090
23352-6595
23352-70110
23352-75115
23352-80120
23352-85125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L3 B L2 L1 Max. axial force F kN with tightening torque MS Surface pressure on shaft P
(N/mm²)
No. of screws D1=Shaft diameter Surface pressure on hub P
(N/mm²)
Tightening torque MS
(Nm)
D=internal diameter D2=Flange diameter Max. torque M Nm with tightening torque MS X min.
(mm)
250 K min.
(mm)
280 K min.
(mm)
320 K min.
(mm)
400 K min.
(mm)
200 K min.
(mm)
Elasticity limit Re (N/mm²) of the hub material K min mm 200 / 250 / 280 / 320 / 400 Weight in kg (ERP)
(kg)

20.40 €

1 4 Days 39453126331806 x M64770171953320-------0.3919

20.40 €

1 4 Days 39453126331706 x M6477017205333035747169648181 / 74 / 71 / 69 / 640.4205

20.40 €

1 4 Days 39453126331556 x M64770172253370-------0.3598

21.03 €

1 4 Days 39453126331406 x M65070172456400-------0.4095

21.80 €

1 4 Days 39453126331356 x M6507017255642035777471678383 / 77 / 74 / 71 / 670.4331

23.23 €

1 4 Days 39453126331206 x M65560172861470-------0.4776

23.23 €

1 4 Days 39453126331156 x M6556017306150035817976728787 / 81 / 79 / 76 / 720.4866

25.79 €

1 4 Days 39453126441408 x M66075173266710-------0.5479

25.79 €

1 4 Days 39453126441308 x M6607517356678035928986819999 / 92 / 89 / 86 / 810.5594

27.57 €

1 4 Days 39453126441208 x M66570173871850-------0.6006

28.07 €

1 4 Days 39453126441108 x M665701740718903596939086103103 / 96 / 93 / 90 / 860.5941

34.98 €

1 4 Days 47553630611306 x M875704142811270-------0.9920

34.98 €

1 4 Days 47553630611206 x M87570414581136040113109105100121121 / 113 / 109 / 105 / 1001.0360

37.29 €

1 4 Days 47553630811508 x M880904148861940-------1.0300

37.29 €

1 4 Days 47553630811458 x M88090415086202040127123118111137137 / 127 / 123 / 118 / 1111.1060

42.21 €

1 4 Days 47553630811308 x M885854155912220-------1.0780

45.72 €

1 4 Days 47553630811208 x M89080416096243040137132128121146146 / 137 / 132 / 128 / 1211.2550

50.94 €

1 4 Days 47553630811108 x M8957541651012630-------1.2360

73.49 €

1 4 Days 627246401311258 x M101108083701164580-------2.4200

88.02 €

1 4 Days 627246401311158 x M101157583751214900-------2.6150

93.85 €

1 4 Days 627246401311108 x M101207083801265230-------2.7150

102.42 €

1 4 Days 6272464016312510 x M101258583851316950-------2.9080

Loading...

  1. 1

Basic information

Main material steel Item Keyless Locking Coupling Form C
RoHS yes

Tech Support