Worm gears, right-hand centre distance 40 mm (22500) (Part Numbers)

Worm gears, right-hand centre distance 40 mm (22500)
· Suitable for permanent operation at high speeds and high torques

· Engagement angle 15°

· For production of worm gears with an axis angle of 90°

· Worm screw case-hardened and ground

· Ready to install

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22500-401006
22500-401008
22500-401010
22500-401012
22500-401015
22500-401020
22500-401025
22500-401028
22500-401030
22500-401035
22500-401036
22500-401040
22500-401050
22500-401056
22500-401060
22500-401070
22500-401075
22500-401080
22500-401090
22500-402006
22500-402008
22500-402010
22500-402012
22500-402015
22500-402020
22500-402025
22500-402028
22500-402030
22500-402035
22500-402036
22500-402040
22500-402050
22500-402056
22500-402060
22500-402070
22500-402075
22500-402080
22500-402090
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Module Main material Item Surface finish body A=Centre distance D1=Pitch circle diameter
(mm)
D2=pitch circle diameter
(mm)
D3
(mm)
D4
(mm)
Z1 Z2 Pitch angle Output torque T2 (Nm) mineral grease
(Nm)
Output torque T2 (Nm) mineral oil
(Nm)
Output torque T2 (Nm) synthetic oil
(Nm)
Transmission ratio Weight (ERP)
(kg)

60.13 €

1 4 Days 2steelWormcase-hardened-22-26-4-21° 1929.535.444.2-0.0580

60.13 €

1 4 Days 2.25steelWormcase-hardened-23.64-28.14-3-16° 3527.53341.2-0.0706

60.13 €

1 4 Days 1.9steelWormcase-hardened-20.66-24.46-3-16° 129.535.444.2-0.0490

60.13 €

1 4 Days 1.5steelWormcase-hardened-25.05-28.05-3-10° 2125.230.237.8-0.0805

51.05 €

1 4 Days 1.9steelWormcase-hardened-22.14-25.94-2-9° 532833.642-0.0590

51.05 €

1 4 Days 1.5steelWormcase-hardened-19.2-22.2-2-8° 5928.934.643.3-0.0401

51.05 €

1 4 Days 1.15steelWormcase-hardened-22.15-24.45-2-5° 5824.429.236.6-0.0591

51.05 €

1 4 Days 2steelWormcase-hardened-24-28-1-4° 4728.43442.6-0.0728

51.05 €

1 4 Days 2steelWormcase-hardened-19.68-23.68-1-5° 5030.136.145.1-0.0429

51.05 €

1 4 Days 1.75steelWormcase-hardened-18.48-21.98-1-5° 263137.246.5-0.0363

51.05 €

1 4 Days 1.5steelWormcase-hardened-25.91-28.91-1-3° 1923.928.635.8-0.0800

51.05 €

1 4 Days 1.5steelWormcase-hardened-19.83-22.83-1-4° 2028.333.942.4-0.0441

51.05 €

1 4 Days 1.25steelWormcase-hardened-17.3-19.8-1-4° 82732.440.5-0.0297

51.05 €

1 4 Days 1steelWormcase-hardened-24-26-1-2° 2321.926.232.8-0.0719

58.90 €

1 4 Days 0.9steelWormcase-hardened-25.92-27.72-1-1° 5919.323.128.9-0.0872

58.90 €

1 4 Days 0.9steelWormcase-hardened-16.91-18.71-1-3° 324.128.936.1-0.0277

58.90 €

1 4 Days 0.75steelWormcase-hardened-23.75-25.25-1-1° 4818.822.528.2-0.0800

58.90 €

1 4 Days 0.75steelWormcase-hardened-19.9-21.4-1-2° 1020.124.130.1-0.0446

58.90 €

1 4 Days 0.7steelWormcase-hardened-16.95-18.35-1-2° 2219.122.928.6-0.0282

63.36 €

1 4 Days 2brassWorm Wheel-40-58-64-2721° 1929.535.444.26.75:10.3866

63.36 €

1 4 Days 2.25brassWorm Wheel-40-56.36-62.5-2416° 3527.53341.28:10.3638

63.36 €

1 4 Days 1.9brassWorm Wheel-40-59.34-65-3016° 129.535.444.210:10.4025

63.36 €

1 4 Days 1.5brassWorm Wheel-40-54.95-60-3610° 2125.230.237.812:10.3521

63.36 €

1 4 Days 1.9brassWorm Wheel-40-57.86-64-309° 532833.64215:10.3844

63.36 €

1 4 Days 1.5brassWorm Wheel-40-60.8-66-408° 5928.934.643.320:10.4245

63.36 €

1 4 Days 1.15brassWorm Wheel-40-57.85-62-505° 5824.429.236.625:10.3873

63.36 €

1 4 Days 2brassWorm Wheel-40-56-61.5-284° 4728.43442.628:10.3612

63.36 €

1 4 Days 2brassWorm Wheel-40-60.32-66-305° 5030.136.145.130:10.4148

63.36 €

1 4 Days 1.75brassWorm Wheel-40-61.52-67-355° 263137.246.535:10.4319

63.36 €

1 4 Days 1.5brassWorm Wheel-40-54.09-59-363° 1923.928.635.836:10.0800

63.36 €

1 4 Days 1.5brassWorm Wheel-40-60.17-65-404° 2028.333.942.440:10.4148

63.36 €

1 4 Days 1.25brassWorm Wheel-40-62.7-68-504° 82732.440.550:10.4500

63.36 €

1 4 Days 1brassWorm Wheel-40-56-59-562° 2321.926.232.856:10.3656

73.64 €

1 4 Days 0.9brassWorm Wheel-40-54.08-57.5-601° 5919.323.128.960:10.3443

73.64 €

1 4 Days 0.9brassWorm Wheel-40-63.09-67-703° 324.128.936.170:10.4551

73.64 €

1 4 Days 0.75brassWorm Wheel-40-56.26-60-751° 4818.822.528.275:10.0800

73.64 €

1 4 Days 0.75brassWorm Wheel-40-60.1-64-802° 1020.124.130.180:10.4190

73.64 €

1 4 Days 0.7brassWorm Wheel-40-63.05-67-902° 2219.122.928.690:10.4551

Loading...

  1. 1

Basic information

Product type right-hand RoHS yes

Tech Support