Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | T2 | D | D2 | L | B3 | N=No. of teeth | D3 | D4 | D1=Pitch circle diameter | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.11 € | 1 | 4 Days | 2.8 | 69.8 | 42 | 30 | 6 | 10 | 19 | M5 | 61.64 | ||
19.11 € | 1 | 4 Days | 2.8 | 69.8 | 42 | 30 | 6 | 10 | 20 | M5 | 61.64 | ||
19.11 € | 1 | 4 Days | 3.3 | 69.8 | 42 | 30 | 8 | 10 | 24 | M6 | 61.64 | ||
19.11 € | 1 | 4 Days | 3.3 | 69.8 | 42 | 30 | 8 | 10 | 25 | M6 | 61.64 | ||
21.25 € | 1 | 4 Days | 2.8 | 75.8 | 46 | 35 | 6 | 11 | 19 | M5 | 67.61 | ||
21.25 € | 1 | 4 Days | 2.8 | 75.8 | 46 | 35 | 6 | 11 | 20 | M5 | 67.61 | ||
21.25 € | 1 | 4 Days | 3.3 | 75.8 | 46 | 35 | 8 | 11 | 24 | M6 | 67.61 | ||
21.25 € | 1 | 4 Days | 3.3 | 75.8 | 46 | 35 | 8 | 11 | 25 | M6 | 67.61 | ||
25.06 € | 1 | 4 Days | 2.8 | 81.8 | 52 | 35 | 6 | 12 | 19 | M5 | 73.6 | ||
25.06 € | 1 | 4 Days | 2.8 | 81.8 | 52 | 35 | 6 | 12 | 20 | M5 | 73.6 | ||
25.06 € | 1 | 4 Days | 2.8 | 81.8 | 52 | 35 | 6 | 12 | 22 | M5 | 73.6 | ||
25.06 € | 1 | 4 Days | 3.3 | 81.8 | 52 | 35 | 8 | 12 | 24 | M6 | 73.6 | ||
25.06 € | 1 | 4 Days | 3.3 | 81.8 | 52 | 35 | 8 | 12 | 25 | M6 | 73.6 | ||
25.06 € | 1 | 4 Days | 3.3 | 81.8 | 52 | 35 | 8 | 12 | 28 | M6 | 73.6 | ||
25.06 € | 1 | 4 Days | 3.3 | 81.8 | 52 | 35 | 8 | 12 | 30 | M6 | 73.6 | ||
25.06 € | 1 | 4 Days | 3.3 | 81.8 | 56 | 35 | 10 | 12 | 32 | M8 | 73.6 | ||
25.06 € | 1 | 4 Days | 3.3 | 81.8 | 56 | 35 | 10 | 12 | 35 | M8 | 73.6 | ||
29.39 € | 1 | 4 Days | 2.8 | 87.8 | 58 | 35 | 6 | 13 | 19 | M5 | 79.59 | ||
29.39 € | 1 | 4 Days | 2.8 | 87.8 | 58 | 35 | 6 | 13 | 20 | M5 | 79.59 | ||
29.39 € | 1 | 4 Days | 2.8 | 87.8 | 58 | 35 | 6 | 13 | 22 | M5 | 79.59 | ||
29.39 € | 1 | 4 Days | 3.3 | 87.8 | 58 | 35 | 8 | 13 | 24 | M6 | 79.59 | ||
29.39 € | 1 | 4 Days | 3.3 | 87.8 | 58 | 35 | 8 | 13 | 25 | M6 | 79.59 | ||
29.39 € | 1 | 4 Days | 3.3 | 87.8 | 58 | 35 | 8 | 13 | 28 | M6 | 79.59 | ||
29.39 € | 1 | 4 Days | 3.3 | 87.8 | 58 | 35 | 8 | 13 | 30 | M6 | 79.59 | ||
29.39 € | 1 | 4 Days | 3.3 | 87.8 | 58 | 35 | 10 | 13 | 32 | M8 | 79.59 | ||
29.39 € | 1 | 4 Days | 3.3 | 87.8 | 58 | 35 | 10 | 13 | 35 | M8 | 79.59 | ||
29.39 € | 1 | 4 Days | 3.3 | 87.8 | 61 | 35 | 10 | 13 | 38 | M8 | 79.59 | ||
32.47 € | 1 | 4 Days | 2.8 | 93.8 | 60 | 35 | 6 | 14 | 19 | M5 | 85.61 | ||
32.47 € | 1 | 4 Days | 2.8 | 93.8 | 60 | 35 | 6 | 14 | 20 | M5 | 85.61 | ||
32.47 € | 1 | 4 Days | 2.8 | 93.8 | 60 | 35 | 6 | 14 | 22 | M5 | 85.61 | ||
32.47 € | 1 | 4 Days | 3.3 | 93.8 | 64 | 35 | 8 | 14 | 24 | M6 | 85.61 | ||
32.47 € | 1 | 4 Days | 3.3 | 93.8 | 64 | 35 | 8 | 14 | 25 | M6 | 85.61 | ||
32.47 € | 1 | 4 Days | 3.3 | 93.8 | 64 | 35 | 8 | 14 | 28 | M6 | 85.61 | ||
32.47 € | 1 | 4 Days | 3.3 | 93.8 | 64 | 35 | 8 | 14 | 30 | M6 | 85.61 | ||
32.47 € | 1 | 4 Days | 3.3 | 93.8 | 64 | 35 | 10 | 14 | 32 | M8 | 85.61 | ||
32.47 € | 1 | 4 Days | 3.3 | 93.8 | 64 | 35 | 10 | 14 | 35 | M8 | 85.61 | ||
32.47 € | 1 | 4 Days | 3.3 | 93.8 | 64 | 35 | 10 | 14 | 38 | M8 | 85.61 | ||
32.47 € | 1 | 4 Days | 3.3 | 93.8 | 67 | 35 | 12 | 14 | 40 | M10 | 85.61 | ||
36.17 € | 1 | 4 Days | 2.8 | 99.8 | 65 | 35 | 6 | 15 | 19 | M5 | 91.63 | ||
36.17 € | 1 | 4 Days | 2.8 | 99.8 | 65 | 35 | 6 | 15 | 20 | M5 | 91.63 | ||
36.17 € | 1 | 4 Days | 2.8 | 99.8 | 65 | 35 | 6 | 15 | 22 | M5 | 91.63 | ||
36.17 € | 1 | 4 Days | 3.3 | 99.8 | 70 | 35 | 8 | 15 | 24 | M6 | 91.63 | ||
36.17 € | 1 | 4 Days | 3.3 | 99.8 | 70 | 35 | 8 | 15 | 25 | M6 | 91.63 | ||
36.17 € | 1 | 4 Days | 3.3 | 99.8 | 70 | 35 | 8 | 15 | 28 | M6 | 91.63 | ||
36.17 € | 1 | 4 Days | 3.3 | 99.8 | 70 | 35 | 8 | 15 | 30 | M6 | 91.63 | ||
36.17 € | 1 | 4 Days | 3.3 | 99.8 | 70 | 35 | 10 | 15 | 32 | M8 | 91.63 | ||
36.17 € | 1 | 4 Days | 3.3 | 99.8 | 70 | 35 | 10 | 15 | 35 | M8 | 91.63 | ||
36.17 € | 1 | 4 Days | 3.3 | 99.8 | 70 | 35 | 10 | 15 | 38 | M8 | 91.63 | ||
36.17 € | 1 | 4 Days | 3.3 | 99.8 | 70 | 35 | 12 | 15 | 40 | M10 | 91.63 | ||
41.39 € | 1 | 4 Days | 2.8 | 105.8 | 65 | 35 | 6 | 16 | 19 | M5 | 97.65 | ||
41.39 € | 1 | 4 Days | 2.8 | 105.8 | 65 | 35 | 6 | 16 | 20 | M5 | 97.65 | ||
41.39 € | 1 | 4 Days | 2.8 | 105.8 | 65 | 35 | 6 | 16 | 22 | M5 | 97.65 | ||
41.39 € | 1 | 4 Days | 3.3 | 105.8 | 70 | 35 | 8 | 16 | 24 | M6 | 97.65 | ||
41.39 € | 1 | 4 Days | 3.3 | 105.8 | 70 | 35 | 8 | 16 | 25 | M6 | 97.65 | ||
41.39 € | 1 | 4 Days | 3.3 | 105.8 | 75 | 35 | 8 | 16 | 28 | M6 | 97.65 | ||
41.39 € | 1 | 4 Days | 3.3 | 105.8 | 75 | 35 | 8 | 16 | 30 | M6 | 97.65 | ||
41.39 € | 1 | 4 Days | 3.3 | 105.8 | 75 | 35 | 10 | 16 | 32 | M8 | 97.65 | ||
41.39 € | 1 | 4 Days | 3.3 | 105.8 | 75 | 35 | 10 | 16 | 35 | M8 | 97.65 | ||
41.39 € | 1 | 4 Days | 3.3 | 105.8 | 75 | 35 | 10 | 16 | 38 | M8 | 97.65 | ||
41.39 € | 1 | 4 Days | 3.3 | 105.8 | 75 | 35 | 12 | 16 | 40 | M10 | 97.65 |
Loading...
B1 | 11.1 | R | 19 | C | 2 |
---|---|---|---|---|---|
ISO No. | 12 B-1 | Version 2 | ready to install | Version 1 | single |
Main material | steel | Item | Sprocket | Division inches (PxB1) | 3/4 x 7/16 |
Pitch(mm) | 19.05 x 11.68 | Surface finish body | bright | DIN ISO | DIN ISO 606 |
RoHS | yes |
Configure
Basic Attributes
T2
D
D2
L
B3
N=No. of teeth
D3
D4
D1=Pitch circle diameter
Filter by standard shipping days
Optional Attributes