Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | T2 | D | D2 | L | B3 | N=No. of teeth | D3 | D4 | D1=Pitch circle diameter | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.41 € | 1 | 4 Days | 2.3 | 58.3 | 35 | 25 | 5 | 10 | 15 | M4 | 51.37 | ||
14.41 € | 1 | 4 Days | 2.3 | 58.3 | 35 | 25 | 5 | 10 | 16 | M4 | 51.37 | ||
14.41 € | 1 | 4 Days | 2.8 | 58.3 | 35 | 25 | 6 | 10 | 18 | M5 | 51.37 | ||
14.41 € | 1 | 4 Days | 2.8 | 58.3 | 35 | 25 | 6 | 10 | 19 | M5 | 51.37 | ||
14.41 € | 1 | 4 Days | 2.8 | 58.3 | 35 | 25 | 6 | 10 | 20 | M5 | 51.37 | ||
17.75 € | 1 | 4 Days | 2.3 | 63.2 | 37 | 30 | 5 | 11 | 15 | M4 | 56.34 | ||
17.75 € | 1 | 4 Days | 2.3 | 63.2 | 37 | 30 | 5 | 11 | 16 | M4 | 56.34 | ||
17.75 € | 1 | 4 Days | 2.8 | 63.2 | 37 | 30 | 6 | 11 | 18 | M5 | 56.34 | ||
17.75 € | 1 | 4 Days | 2.8 | 63.2 | 37 | 30 | 6 | 11 | 19 | M5 | 56.34 | ||
17.75 € | 1 | 4 Days | 2.8 | 63.2 | 37 | 30 | 6 | 11 | 20 | M5 | 56.34 | ||
19.79 € | 1 | 4 Days | 2.3 | 68.2 | 42 | 30 | 5 | 12 | 15 | M4 | 61.34 | ||
19.79 € | 1 | 4 Days | 2.3 | 68.2 | 42 | 30 | 5 | 12 | 16 | M4 | 61.34 | ||
19.79 € | 1 | 4 Days | 2.8 | 68.2 | 42 | 30 | 6 | 12 | 18 | M5 | 61.34 | ||
19.79 € | 1 | 4 Days | 2.8 | 68.2 | 42 | 30 | 6 | 12 | 19 | M5 | 61.34 | ||
19.79 € | 1 | 4 Days | 2.8 | 68.2 | 42 | 30 | 6 | 12 | 20 | M5 | 61.34 | ||
19.79 € | 1 | 4 Days | 2.8 | 68.2 | 42 | 30 | 6 | 12 | 22 | M5 | 61.34 | ||
19.79 € | 1 | 4 Days | 3.3 | 68.2 | 42 | 30 | 8 | 12 | 24 | M6 | 61.34 | ||
19.79 € | 1 | 4 Days | 3.3 | 68.2 | 42 | 30 | 8 | 12 | 25 | M6 | 61.34 | ||
22.30 € | 1 | 4 Days | 2.3 | 73.2 | 47 | 30 | 5 | 13 | 15 | M4 | 66.32 | ||
22.30 € | 1 | 4 Days | 2.3 | 73.2 | 47 | 30 | 5 | 13 | 16 | M4 | 66.32 | ||
22.30 € | 1 | 4 Days | 2.8 | 73.2 | 47 | 30 | 6 | 13 | 18 | M5 | 66.32 | ||
22.30 € | 1 | 4 Days | 2.8 | 73.2 | 47 | 30 | 6 | 13 | 19 | M5 | 66.32 | ||
22.30 € | 1 | 4 Days | 2.8 | 73.2 | 47 | 30 | 6 | 13 | 20 | M5 | 66.32 | ||
22.30 € | 1 | 4 Days | 2.8 | 73.2 | 47 | 30 | 6 | 13 | 22 | M5 | 66.32 | ||
22.30 € | 1 | 4 Days | 3.3 | 73.2 | 47 | 30 | 8 | 13 | 24 | M6 | 66.32 | ||
22.30 € | 1 | 4 Days | 3.3 | 73.2 | 47 | 30 | 8 | 13 | 25 | M6 | 66.32 | ||
22.30 € | 1 | 4 Days | 3.3 | 73.2 | 47 | 30 | 8 | 13 | 28 | M6 | 66.32 | ||
22.30 € | 1 | 4 Days | 3.3 | 73.2 | 47 | 30 | 8 | 13 | 30 | M6 | 66.32 | ||
24.33 € | 1 | 4 Days | 2.3 | 78.2 | 52 | 30 | 5 | 14 | 15 | M4 | 71.34 | ||
24.33 € | 1 | 4 Days | 2.3 | 78.2 | 52 | 30 | 5 | 14 | 16 | M4 | 71.34 | ||
24.33 € | 1 | 4 Days | 2.8 | 78.2 | 52 | 30 | 6 | 14 | 18 | M5 | 71.34 | ||
24.33 € | 1 | 4 Days | 2.8 | 78.2 | 52 | 30 | 6 | 14 | 19 | M5 | 71.34 | ||
24.33 € | 1 | 4 Days | 2.8 | 78.2 | 52 | 30 | 6 | 14 | 20 | M5 | 71.34 | ||
24.33 € | 1 | 4 Days | 2.8 | 78.2 | 52 | 30 | 6 | 14 | 22 | M5 | 71.34 | ||
24.33 € | 1 | 4 Days | 3.3 | 78.2 | 52 | 30 | 8 | 14 | 24 | M6 | 71.34 | ||
24.33 € | 1 | 4 Days | 3.3 | 78.2 | 52 | 30 | 8 | 14 | 25 | M6 | 71.34 | ||
24.33 € | 1 | 4 Days | 3.3 | 78.2 | 52 | 30 | 8 | 14 | 28 | M6 | 71.34 | ||
24.33 € | 1 | 4 Days | 3.3 | 78.2 | 52 | 30 | 8 | 14 | 30 | M6 | 71.34 | ||
24.33 € | 1 | 4 Days | 3.3 | 78.2 | 52 | 30 | 10 | 14 | 32 | M8 | 71.34 | ||
27.82 € | 1 | 4 Days | 2.8 | 83.2 | 57 | 30 | 6 | 15 | 19 | M5 | 76.36 | ||
27.82 € | 1 | 4 Days | 2.8 | 83.2 | 57 | 30 | 6 | 15 | 20 | M5 | 76.36 | ||
27.82 € | 1 | 4 Days | 2.8 | 83.2 | 57 | 30 | 6 | 15 | 22 | M5 | 76.36 | ||
27.82 € | 1 | 4 Days | 3.3 | 83.2 | 57 | 30 | 8 | 15 | 24 | M6 | 76.36 | ||
27.82 € | 1 | 4 Days | 3.3 | 83.2 | 57 | 30 | 8 | 15 | 25 | M6 | 76.36 | ||
27.82 € | 1 | 4 Days | 3.3 | 83.2 | 57 | 30 | 8 | 15 | 28 | M6 | 76.36 | ||
27.82 € | 1 | 4 Days | 3.3 | 83.2 | 57 | 30 | 8 | 15 | 30 | M6 | 76.36 | ||
27.82 € | 1 | 4 Days | 3.3 | 83.2 | 57 | 30 | 10 | 15 | 32 | M8 | 76.36 | ||
27.82 € | 1 | 4 Days | 3.3 | 83.2 | 57 | 30 | 10 | 15 | 35 | M8 | 76.36 | ||
30.51 € | 1 | 4 Days | 2.8 | 88.3 | 60 | 30 | 6 | 16 | 19 | M5 | 81.37 | ||
30.51 € | 1 | 4 Days | 2.8 | 88.3 | 60 | 30 | 6 | 16 | 20 | M5 | 81.37 | ||
30.51 € | 1 | 4 Days | 2.8 | 88.3 | 60 | 30 | 6 | 16 | 22 | M5 | 81.37 | ||
30.51 € | 1 | 4 Days | 3.3 | 88.3 | 60 | 30 | 8 | 16 | 24 | M6 | 81.37 | ||
30.51 € | 1 | 4 Days | 3.3 | 88.3 | 60 | 30 | 8 | 16 | 25 | M6 | 81.37 | ||
30.51 € | 1 | 4 Days | 3.3 | 88.3 | 60 | 30 | 8 | 16 | 28 | M6 | 81.37 | ||
30.51 € | 1 | 4 Days | 3.3 | 88.3 | 60 | 30 | 8 | 16 | 30 | M6 | 81.37 | ||
30.51 € | 1 | 4 Days | 3.3 | 88.3 | 60 | 30 | 10 | 16 | 32 | M8 | 81.37 | ||
30.51 € | 1 | 4 Days | 3.3 | 88.3 | 60 | 30 | 10 | 16 | 35 | M8 | 81.37 | ||
30.51 € | 1 | 4 Days | 3.3 | 88.3 | 60 | 30 | 10 | 16 | 38 | M8 | 81.37 | ||
33.87 € | 1 | 4 Days | 2.8 | 93.3 | 60 | 30 | 6 | 17 | 19 | M5 | 86.39 | ||
33.87 € | 1 | 4 Days | 2.8 | 93.3 | 60 | 30 | 6 | 17 | 20 | M5 | 86.39 |
Loading...
B1 | 9.1 | R | 16 | Form | A |
---|---|---|---|---|---|
C | 1.6 | ISO No. | 10 B-1 | Version 2 | ready to install |
Version 1 | single | Main material | steel | Item | Sprocket |
Division inches (PxB1) | 5/8 x 3/8 | Pitch(mm) | 15.875 x 9.65 | Surface finish body | bright |
DIN ISO | DIN ISO 606 | RoHS | yes |
Configure
Basic Attributes
T2
D
D2
L
B3
N=No. of teeth
D3
D4
D1=Pitch circle diameter
Filter by standard shipping days
Optional Attributes