Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D | N=No. of teeth | D1=Pitch circle diameter | D3 max. | |
---|---|---|---|---|---|---|---|---|
7.11 € | 1 | 4 Days | 48.4 | 8 | 41.48 | 12 | ||
8.29 € | 1 | 4 Days | 53.3 | 9 | 46.42 | 12 | ||
9.41 € | 1 | 4 Days | 58.3 | 10 | 51.37 | 12 | ||
11.01 € | 1 | 4 Days | 63.2 | 11 | 56.34 | 12 | ||
12.83 € | 1 | 4 Days | 68.2 | 12 | 61.34 | 12 | ||
15.33 € | 1 | 4 Days | 73.2 | 13 | 66.32 | 12 | ||
17.43 € | 1 | 4 Days | 78.2 | 14 | 71.34 | 12 | ||
19.67 € | 1 | 4 Days | 83.2 | 15 | 76.36 | 12 | ||
21.96 € | 1 | 4 Days | 88.3 | 16 | 81.37 | 16 | ||
23.49 € | 1 | 4 Days | 93.3 | 17 | 86.39 | 16 | ||
26.03 € | 1 | 4 Days | 98.3 | 18 | 91.42 | 16 | ||
28.80 € | 1 | 4 Days | 103.3 | 19 | 96.45 | 16 | ||
31.38 € | 1 | 4 Days | 108.4 | 20 | 101.49 | 16 | ||
34.44 € | 1 | 4 Days | 113.4 | 21 | 106.52 | 16 | ||
37.54 € | 1 | 4 Days | 118.4 | 22 | 111.55 | 16 | ||
40.49 € | 1 | 4 Days | 123.5 | 23 | 116.58 | 16 | ||
44.02 € | 1 | 4 Days | 128.5 | 24 | 121.62 | 16 | ||
50.96 € | 1 | 4 Days | 133.6 | 25 | 126.66 | 16 | ||
50.95 € | 1 | 4 Days | 138.6 | 26 | 131.7 | 20 | ||
58.57 € | 1 | 4 Days | 143.6 | 27 | 136.75 | 20 | ||
58.51 € | 1 | 4 Days | 148.7 | 28 | 141.78 | 20 | ||
66.46 € | 1 | 4 Days | 153.7 | 29 | 146.83 | 20 | ||
66.65 € | 1 | 4 Days | 158.8 | 30 | 151.87 | 20 | ||
75.17 € | 1 | 4 Days | 168.9 | 32 | 161.95 | 20 | ||
84.25 € | 1 | 4 Days | 173.9 | 33 | 167 | 20 | ||
84.25 € | 1 | 4 Days | 178.9 | 34 | 172.05 | 20 | ||
93.91 € | 1 | 4 Days | 184 | 35 | 177.1 | 20 | ||
101.24 € | 1 | 4 Days | 189 | 36 | 182.15 | 25 | ||
104.07 € | 1 | 4 Days | 194.1 | 37 | 187.2 | 25 | ||
111.89 € | 1 | 4 Days | 199.1 | 38 | 192.24 | 25 | ||
114.77 € | 1 | 4 Days | 204.2 | 39 | 197.29 | 25 | ||
122.53 € | 1 | 4 Days | 209.2 | 40 | 202.34 | 25 | ||
130.30 € | 1 | 4 Days | 215.8 | 41 | 207.39 | 25 | ||
136.58 € | 1 | 4 Days | 220.8 | 42 | 212.44 | 25 | ||
148.82 € | 1 | 4 Days | 230.9 | 44 | 222.53 | 25 | ||
155.08 € | 1 | 4 Days | 236 | 45 | 227.58 | 25 | ||
162.45 € | 1 | 4 Days | 241 | 46 | 236.63 | 25 | ||
176.12 € | 1 | 4 Days | 251.1 | 48 | 242.73 | 25 | ||
190.18 € | 1 | 4 Days | 261.2 | 50 | 252.82 | 25 | ||
205.05 € | 1 | 4 Days | 271.3 | 52 | 262.92 | 25 | ||
228.80 € | 1 | 4 Days | 286.5 | 55 | 278.08 | 25 | ||
245.52 € | 1 | 4 Days | 296.6 | 57 | 288.18 | 25 | ||
270.95 € | 1 | 4 Days | 311.7 | 60 | 303.32 | 25 | ||
315.87 € | 1 | 4 Days | 331.9 | 64 | 323.53 | 30 | ||
325.25 € | 1 | 4 Days | 337 | 65 | 328.58 | 30 | ||
374.41 € | 1 | 4 Days | 362.2 | 70 | 353.84 | 30 | ||
424.63 € | 1 | 4 Days | 387.5 | 75 | 379.09 | 30 | ||
435.32 € | 1 | 4 Days | 392.5 | 76 | 384.16 | 30 | ||
482.90 € | 1 | 4 Days | 412.7 | 80 | 404.35 | 30 | ||
606.59 € | 1 | 4 Days | 463.3 | 90 | 454.88 | 30 | ||
674.56 € | 1 | 4 Days | 488.5 | 95 | 480.14 | 30 | ||
979.51 € | 1 | 4 Days | 584.5 | 114 | 576.13 | 30 | ||
1,172.92 € | 1 | 4 Days | 640.1 | 125 | 631.71 | 30 |
Loading...
B1 | 9 | R | 16 | B3 | 42.1 |
---|---|---|---|---|---|
C | 1.6 | ISO No. | 10 B-3 | Version 2 | pre-drilled |
Version 1 | 3x | Main material | steel | Item | sprocket |
Division inches (PxB1) | 5/8 x 3/8 | Pitch(mm) | 15.875 x 9.65 | Surface finish body | bright |
DIN ISO | DIN ISO 606 | RoHS | yes |
Configure
Basic Attributes
D
N=No. of teeth
D1=Pitch circle diameter
D3 max.
Filter by standard shipping days
Optional Attributes