Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D | N=No. of teeth | D1=Pitch circle diameter | D3 max. | |
---|---|---|---|---|---|---|---|---|
28.94 € | 1 | 4 Days | 113 | 8 | 99.55 | 20 | ||
33.91 € | 1 | 4 Days | 125 | 9 | 111.4 | 20 | ||
35.29 € | 1 | 4 Days | 137 | 10 | 123.29 | 20 | ||
41.99 € | 1 | 4 Days | 149 | 11 | 135.21 | 25 | ||
50.04 € | 1 | 4 Days | 161 | 12 | 147.22 | 25 | ||
58.37 € | 1 | 4 Days | 173 | 13 | 159.18 | 25 | ||
64.94 € | 1 | 4 Days | 185 | 14 | 171.22 | 25 | ||
74.82 € | 1 | 4 Days | 197 | 15 | 183.26 | 25 | ||
84.76 € | 1 | 4 Days | 209 | 16 | 195.3 | 25 | ||
92.46 € | 1 | 4 Days | 221 | 17 | 207.34 | 25 | ||
87.60 € | 1 | 4 Days | 233 | 18 | 219.42 | 25 | ||
95.41 € | 1 | 4 Days | 245.5 | 19 | 231.49 | 25 | ||
109.37 € | 1 | 4 Days | 257.5 | 20 | 243.57 | 25 | ||
119.54 € | 1 | 4 Days | 270.5 | 21 | 255.65 | 30 | ||
117.65 € | 1 | 4 Days | 282.5 | 22 | 267.73 | 30 | ||
125.76 € | 1 | 4 Days | 294.5 | 23 | 279.8 | 30 | ||
151.28 € | 1 | 4 Days | 307 | 24 | 291.88 | 30 | ||
163.39 € | 1 | 4 Days | 319 | 25 | 304 | 30 | ||
183.13 € | 1 | 4 Days | 331 | 26 | 316.08 | 30 | ||
196.65 € | 1 | 4 Days | 343 | 27 | 328.19 | 30 | ||
210.39 € | 1 | 4 Days | 355 | 28 | 340.27 | 30 | ||
224.60 € | 1 | 4 Days | 367.5 | 29 | 352.38 | 30 | ||
239.57 € | 1 | 4 Days | 379.5 | 30 | 364.5 | 30 | ||
254.86 € | 1 | 4 Days | 391.5 | 31 | 376.62 | 30 | ||
270.55 € | 1 | 4 Days | 403.5 | 32 | 388.69 | 30 | ||
286.71 € | 1 | 4 Days | 415.5 | 33 | 400.81 | 30 | ||
303.31 € | 1 | 4 Days | 428 | 34 | 412.93 | 30 | ||
304.65 € | 1 | 4 Days | 440 | 35 | 425.04 | 30 | ||
338.07 € | 1 | 4 Days | 452 | 36 | 437.16 | 30 | ||
356.27 € | 1 | 4 Days | 464 | 37 | 449.27 | 30 | ||
356.03 € | 1 | 4 Days | 476.5 | 38 | 461.39 | 30 | ||
413.64 € | 1 | 4 Days | 501.5 | 40 | 485.62 | 30 | ||
433.40 € | 1 | 4 Days | 513.5 | 41 | 497.74 | 30 | ||
453.95 € | 1 | 4 Days | 525.5 | 42 | 509.85 | 30 | ||
492.69 € | 1 | 4 Days | 562 | 45 | 546.2 | 30 | ||
540.79 € | 1 | 4 Days | 574 | 46 | 558.32 | 30 | ||
586.80 € | 1 | 4 Days | 598.5 | 48 | 582.55 | 30 | ||
635.13 € | 1 | 4 Days | 622.5 | 50 | 606.78 | 30 | ||
685.10 € | 1 | 4 Days | 647 | 52 | 631.01 | 30 | ||
736.92 € | 1 | 4 Days | 671 | 54 | 655.25 | 30 | ||
763.60 € | 1 | 4 Days | 683.5 | 55 | 667.4 | 30 | ||
790.59 € | 1 | 4 Days | 695.5 | 56 | 679.5 | 30 | ||
818.24 € | 1 | 4 Days | 707.5 | 57 | 691.63 | 30 | ||
903.80 € | 1 | 4 Days | 745 | 60 | 727.97 | 30 | ||
963.57 € | 1 | 4 Days | 769 | 62 | 752.24 | 40 | ||
1,055.92 € | 1 | 4 Days | 805.5 | 65 | 788.59 | 40 | ||
1,220.44 € | 1 | 4 Days | 866 | 70 | 849.21 | 40 | ||
1,432.90 € | 1 | 4 Days | 939 | 76 | 921.98 | 40 | ||
1,584.18 € | 1 | 4 Days | 987.5 | 80 | 970.44 | 40 | ||
1,783.73 € | 1 | 4 Days | 1048 | 85 | 1031.1 | 40 | ||
2,218.79 € | 1 | 4 Days | 1169 | 95 | 1152.33 | 40 |
Loading...
B1 | 24.1 | R | 38 | C | 4 |
---|---|---|---|---|---|
ISO No. | 24 B-1 | Version 2 | pre-drilled | Version 1 | single |
Main material | steel | Item | Disc Sprocket | Division inches (PxB1) | 1 1/2X1 |
Pitch(mm) | 38.1 x 25.4 | Surface finish body | bright | DIN ISO | DIN ISO 606 |
RoHS | yes | PL Edelstahl | no |
Configure
Basic Attributes
D
N=No. of teeth
D1=Pitch circle diameter
D3 max.
Filter by standard shipping days
Optional Attributes