Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D | D2 | L | N=No. of teeth | D1=Pitch circle diameter | D3 max. | |
---|---|---|---|---|---|---|---|---|---|---|
5.70 € | 1 | 4 Days | 28.6 | 15 | 32 | 8 | 24.89 | 8 | ||
5.87 € | 1 | 4 Days | 31.5 | 18 | 32 | 9 | 27.85 | 8 | ||
6.24 € | 1 | 4 Days | 34.5 | 20 | 32 | 10 | 30.82 | 10 | ||
6.38 € | 1 | 4 Days | 37.5 | 22 | 35 | 11 | 33.8 | 12 | ||
6.54 € | 1 | 4 Days | 40.5 | 25 | 35 | 12 | 36.8 | 12 | ||
7.63 € | 1 | 4 Days | 43.5 | 28 | 35 | 13 | 39.8 | 12 | ||
7.88 € | 1 | 4 Days | 46.5 | 31 | 35 | 14 | 42.8 | 12 | ||
8.75 € | 1 | 4 Days | 49.5 | 34 | 35 | 15 | 45.81 | 12 | ||
9.27 € | 1 | 4 Days | 52.5 | 37 | 35 | 16 | 48.82 | 12 | ||
9.41 € | 1 | 4 Days | 55.5 | 40 | 35 | 17 | 51.83 | 12 | ||
9.78 € | 1 | 4 Days | 58.6 | 43 | 35 | 18 | 54.85 | 12 | ||
9.83 € | 1 | 4 Days | 61.6 | 46 | 35 | 19 | 57.87 | 12 | ||
10.71 € | 1 | 4 Days | 64.6 | 49 | 35 | 20 | 60.89 | 12 | ||
12.21 € | 1 | 4 Days | 67.6 | 52 | 40 | 21 | 63.91 | 16 | ||
12.28 € | 1 | 4 Days | 70.6 | 55 | 40 | 22 | 66.93 | 16 | ||
13.39 € | 1 | 4 Days | 73.7 | 58 | 40 | 23 | 69.95 | 16 | ||
14.57 € | 1 | 4 Days | 76.7 | 61 | 40 | 24 | 72.97 | 16 | ||
15.59 € | 1 | 4 Days | 79.7 | 64 | 40 | 25 | 76 | 16 | ||
16.89 € | 1 | 4 Days | 82.7 | 67 | 40 | 26 | 79.02 | 16 | ||
18.09 € | 1 | 4 Days | 85.7 | 70 | 40 | 27 | 82.04 | 16 | ||
19.32 € | 1 | 4 Days | 88.8 | 73 | 40 | 28 | 85.07 | 16 | ||
20.47 € | 1 | 4 Days | 91.8 | 76 | 40 | 29 | 88.09 | 16 | ||
21.49 € | 1 | 4 Days | 94.8 | 79 | 40 | 30 | 91.12 | 16 | ||
22.99 € | 1 | 4 Days | 97.9 | 80 | 40 | 31 | 94.15 | 16 | ||
24.43 € | 1 | 4 Days | 100.9 | 80 | 40 | 32 | 97.17 | 16 | ||
25.61 € | 1 | 4 Days | 103.9 | 80 | 40 | 33 | 100.2 | 16 | ||
27.16 € | 1 | 4 Days | 106.9 | 85 | 40 | 34 | 103.23 | 16 | ||
28.40 € | 1 | 4 Days | 110 | 85 | 40 | 35 | 106.26 | 16 | ||
29.97 € | 1 | 4 Days | 113 | 90 | 40 | 36 | 109.29 | 16 | ||
31.30 € | 1 | 4 Days | 116 | 90 | 40 | 37 | 112.32 | 16 | ||
32.76 € | 1 | 4 Days | 119 | 90 | 40 | 38 | 115.34 | 16 | ||
34.11 € | 1 | 4 Days | 122.1 | 90 | 40 | 39 | 118.37 | 16 | ||
35.41 € | 1 | 4 Days | 125.1 | 90 | 40 | 40 | 121.4 | 16 | ||
50.52 € | 1 | 4 Days | 141.1 | 88 | 60 | 45 | 136.54 | 20 | ||
59.23 € | 1 | 4 Days | 156.3 | 88 | 60 | 50 | 151.69 | 20 | ||
73.98 € | 1 | 4 Days | 177.5 | 88 | 60 | 57 | 172.91 | 25 | ||
80.84 € | 1 | 4 Days | 186.6 | 88 | 60 | 60 | 181.99 | 25 | ||
113.77 € | 1 | 4 Days | 235.1 | 88 | 60 | 76 | 230.49 | 25 | ||
172.80 € | 1 | 4 Days | 292.7 | 120 | 60 | 95 | 288.08 | 25 |
Loading...
B1 | 5.2 | R | 10 | B3 | 25.6 |
---|---|---|---|---|---|
C | 1 | ISO No. | 06 B-3 | Version 2 | pre-drilled |
Version 1 | 3x | Main material | steel | Item | sprocket |
Division inches (PxB1) | 3/8 x 7/32 | Pitch(mm) | 9.525 x 5.72 | Surface finish body | bright |
DIN ISO | DIN ISO 606 | RoHS | yes |
Configure
Basic Attributes
D
D2
L
N=No. of teeth
D1=Pitch circle diameter
D3 max.
Filter by standard shipping days
Optional Attributes