Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D | D2 | L | N=No. of teeth | D1=Pitch circle diameter | D3 max. | |
---|---|---|---|---|---|---|---|---|---|---|
4.11 € | 1 | 4 Days | 23.4 | 12 | 18 | 8 | 20.9 | 6 | ||
4.32 € | 1 | 4 Days | 25.9 | 15 | 18 | 9 | 23.39 | 6 | ||
4.95 € | 1 | 4 Days | 28.4 | 17 | 18 | 10 | 25.89 | 8 | ||
5.18 € | 1 | 4 Days | 31 | 19 | 18 | 11 | 28.39 | 8 | ||
5.38 € | 1 | 4 Days | 33.7 | 21 | 18 | 12 | 30.91 | 8 | ||
5.89 € | 1 | 4 Days | 36.7 | 24 | 18 | 13 | 33.42 | 8 | ||
5.91 € | 1 | 4 Days | 39.2 | 26 | 18 | 14 | 35.95 | 8 | ||
6.38 € | 1 | 4 Days | 41.7 | 29 | 18 | 15 | 38.48 | 8 | ||
6.38 € | 1 | 4 Days | 44.2 | 32 | 20 | 16 | 41.01 | 10 | ||
6.96 € | 1 | 4 Days | 46.7 | 34 | 20 | 17 | 43.53 | 10 | ||
7.07 € | 1 | 4 Days | 49.2 | 37 | 20 | 18 | 46.07 | 10 | ||
7.63 € | 1 | 4 Days | 51.7 | 39 | 20 | 19 | 48.61 | 10 | ||
7.88 € | 1 | 4 Days | 54.2 | 40 | 20 | 20 | 51.14 | 10 | ||
8.75 € | 1 | 4 Days | 57.2 | 45 | 20 | 21 | 53.67 | 12 | ||
9.41 € | 1 | 4 Days | 59.4 | 45 | 20 | 22 | 56.21 | 12 | ||
9.48 € | 1 | 4 Days | 62.2 | 45 | 20 | 23 | 58.75 | 12 | ||
9.78 € | 1 | 4 Days | 64.7 | 45 | 20 | 24 | 61.29 | 12 | ||
10.31 € | 1 | 4 Days | 67.2 | 45 | 20 | 25 | 63.83 | 12 | ||
10.67 € | 1 | 4 Days | 69.7 | 50 | 22 | 26 | 66.37 | 12 | ||
11.69 € | 1 | 4 Days | 72.3 | 50 | 22 | 27 | 68.91 | 12 | ||
13.99 € | 1 | 4 Days | 80.2 | 50 | 22 | 30 | 76.53 | 12 | ||
15.15 € | 1 | 4 Days | 85.2 | 60 | 22 | 32 | 81.61 | 12 | ||
17.31 € | 1 | 4 Days | 92.7 | 60 | 22 | 35 | 89.24 | 12 | ||
18.22 € | 1 | 4 Days | 95.2 | 60 | 22 | 36 | 91.79 | 12 | ||
19.15 € | 1 | 4 Days | 100.2 | 60 | 22 | 38 | 96.88 | 12 | ||
20.00 € | 1 | 4 Days | 105.7 | 60 | 22 | 40 | 101.97 | 12 |
Loading...
B1 | 2.7 | R | 8 | C | 0.8 |
---|---|---|---|---|---|
ISO No. | 05 B-2 | Version 2 | pre-drilled | Version 1 | 2x |
Main material | steel | Item | sprocket | Pitch(mm) | 8.0 x 3.0 |
Surface finish body | bright | DIN ISO | DIN ISO 606 | B2 | 8.3 |
RoHS | yes |
Configure
Basic Attributes
D
D2
L
N=No. of teeth
D1=Pitch circle diameter
D3 max.
Filter by standard shipping days
Optional Attributes