Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D | D2 | L | N=No. of teeth | D3 | D1=Pitch circle diameter | Main material | D3 max. | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
9.37 € | 1 | 4 Days | 77.9 | 42 | 35 | 8 | 16 | 66.37 | steel | 16 | ||
11.07 € | 1 | 4 Days | 85.8 | 50 | 35 | 9 | 16 | 74.27 | steel | 16 | ||
12.45 € | 1 | 4 Days | 93.8 | 55 | 35 | 10 | 16 | 82.19 | steel | 16 | ||
14.78 € | 1 | 4 Days | 101.7 | 61 | 40 | 11 | 16 | 90.14 | steel | 16 | ||
17.57 € | 1 | 4 Days | 109.7 | 69 | 40 | 12 | 16 | 98.14 | steel | 16 | ||
20.56 € | 1 | 4 Days | 117.7 | 78 | 40 | 13 | 16 | 106.12 | steel | 16 | ||
21.96 € | 1 | 4 Days | 125.7 | 84 | 40 | 14 | 16 | 114.15 | steel | 16 | ||
26.01 € | 1 | 4 Days | 133.7 | 92 | 40 | 15 | 16 | 122.17 | steel | 16 | ||
29.46 € | 1 | 4 Days | 141.8 | 100 | 45 | 16 | 20 | 130.2 | steel | 20 | ||
31.78 € | 1 | 4 Days | 149.8 | 100 | 45 | 17 | 20 | 138.22 | steel | 20 | ||
36.09 € | 1 | 4 Days | 157.8 | 100 | 45 | 18 | 20 | 146.28 | steel | 20 | ||
38.30 € | 1 | 4 Days | 165.9 | 100 | 45 | 19 | 20 | 154.33 | steel | 20 | ||
40.67 € | 1 | 4 Days | 173.9 | 100 | 45 | 20 | 20 | 162.38 | steel | 20 | ||
48.70 € | 1 | 4 Days | 182 | 110 | 50 | 21 | 20 | 170.43 | steel | 20 | ||
52.00 € | 1 | 4 Days | 190.1 | 110 | 50 | 22 | 20 | 178.48 | steel | 20 | ||
53.92 € | 1 | 4 Days | 198.1 | 110 | 50 | 23 | 20 | 186.53 | steel | 20 | ||
56.00 € | 1 | 4 Days | 206.2 | 110 | 50 | 24 | 20 | 194.59 | steel | 20 | ||
60.58 € | 1 | 4 Days | 214.2 | 110 | 50 | 25 | 20 | 202.66 | steel | 20 | ||
66.54 € | 1 | 4 Days | 222.3 | 120 | 50 | 26 | 20 | 210.72 | steel | 20 | ||
68.74 € | 1 | 4 Days | 230.4 | 120 | 50 | 27 | 20 | 218.79 | steel | 20 | ||
72.45 € | 1 | 4 Days | 238.4 | 120 | 50 | 28 | 20 | 226.85 | steel | 20 | ||
75.46 € | 1 | 4 Days | 246.5 | 120 | 50 | 29 | 20 | 234.92 | steel | 20 | ||
79.42 € | 1 | 4 Days | 254.6 | 120 | 50 | 30 | 20 | 243 | steel | 20 | ||
83.15 € | 1 | 4 Days | 262.6 | 120 | 50 | 31 | 25 | 251.08 | steel | 25 | ||
86.42 € | 1 | 4 Days | 270.7 | 120 | 50 | 32 | 25 | 259.13 | steel | 25 | ||
90.78 € | 1 | 4 Days | 278.8 | 120 | 50 | 33 | 25 | 267.21 | steel | 25 | ||
97.59 € | 1 | 4 Days | 286.9 | 120 | 50 | 34 | 25 | 275.28 | steel | 25 | ||
101.93 € | 1 | 4 Days | 294.9 | 120 | 50 | 35 | 25 | 283.36 | steel | 25 | ||
105.93 € | 1 | 4 Days | 303 | 120 | 50 | 36 | 25 | 291.44 | steel | 25 | ||
111.28 € | 1 | 4 Days | 311.1 | 120 | 50 | 37 | 25 | 299.51 | steel | 25 | ||
121.37 € | 1 | 4 Days | 319.2 | 110 | 65 | 38 | 30 | 307.59 | grey cast iron | 30 | ||
155.57 € | 1 | 4 Days | 377.9 | 125 | 70 | 45 | 30 | 364.12 | grey cast iron | 30 | ||
199.93 € | 1 | 4 Days | 474.9 | 125 | 70 | 57 | 35 | 461.07 | grey cast iron | 35 | ||
353.38 € | 1 | 4 Days | 628.4 | 140 | 80 | 76 | 35 | 614.65 | grey cast iron | 35 | ||
599.68 € | 1 | 4 Days | 782 | 140 | 80 | 95 | 40 | 768.22 | grey cast iron | 40 | ||
899.14 € | 1 | 4 Days | 935.6 | 150 | 80 | 114 | 40 | 921.81 | grey cast iron | 40 |
Loading...
B1 | 16.2 | R | 26 | C | 2.5 |
---|---|---|---|---|---|
ISO No. | 16 B-1 | Version 2 | pre-drilled | Version 1 | single |
Item | Sprocket | Division (PxB1) | 1X17.02mm | Pitch(mm) | 25.4 x 17.02 |
Surface finish body | bright | DIN ISO | DIN ISO 606 | RoHS | yes |
Configure
Basic Attributes
D
D2
L
N=No. of teeth
D3
D1=Pitch circle diameter
Main material
D3 max.
Filter by standard shipping days
Optional Attributes