Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D | D2 | L | N=No. of teeth | D3 | D1=Pitch circle diameter | Main material | D3 max. | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
2.53 € | 1 | 4 Days | 38 | 20 | 25 | 8 | 10 | 33.18 | steel | 10 | ||
3.13 € | 1 | 4 Days | 42 | 24 | 25 | 9 | 10 | 37.13 | steel | 10 | ||
3.48 € | 1 | 4 Days | 45.9 | 26 | 25 | 10 | 10 | 41.1 | steel | 10 | ||
4.11 € | 1 | 4 Days | 49.9 | 29 | 25 | 11 | 10 | 45.07 | steel | 10 | ||
4.76 € | 1 | 4 Days | 53.9 | 33 | 28 | 12 | 10 | 49.07 | steel | 10 | ||
5.30 € | 1 | 4 Days | 57.9 | 37 | 28 | 13 | 10 | 53.06 | steel | 10 | ||
5.87 € | 1 | 4 Days | 61.9 | 41 | 28 | 14 | 10 | 57.07 | steel | 10 | ||
6.25 € | 1 | 4 Days | 65.9 | 45 | 28 | 15 | 10 | 61.09 | steel | 10 | ||
6.78 € | 1 | 4 Days | 69.9 | 50 | 28 | 16 | 12 | 65.1 | steel | 12 | ||
7.60 € | 1 | 4 Days | 74 | 52 | 28 | 17 | 12 | 69.11 | steel | 12 | ||
8.35 € | 1 | 4 Days | 78 | 56 | 28 | 18 | 12 | 73.14 | steel | 12 | ||
10.06 € | 1 | 4 Days | 82 | 60 | 28 | 19 | 12 | 77.16 | steel | 12 | ||
11.01 € | 1 | 4 Days | 86 | 64 | 28 | 20 | 12 | 81.19 | steel | 12 | ||
11.77 € | 1 | 4 Days | 90.1 | 68 | 28 | 21 | 14 | 85.22 | steel | 14 | ||
12.16 € | 1 | 4 Days | 94.1 | 70 | 28 | 22 | 14 | 89.24 | steel | 14 | ||
12.61 € | 1 | 4 Days | 98.1 | 70 | 28 | 23 | 14 | 93.27 | steel | 14 | ||
13.03 € | 1 | 4 Days | 102.1 | 70 | 28 | 24 | 14 | 97.29 | steel | 14 | ||
13.76 € | 1 | 4 Days | 106.2 | 70 | 28 | 25 | 14 | 101.33 | steel | 14 | ||
14.53 € | 1 | 4 Days | 110.2 | 70 | 30 | 26 | 16 | 105.36 | steel | 16 | ||
14.92 € | 1 | 4 Days | 114.2 | 70 | 30 | 27 | 16 | 109.4 | steel | 16 | ||
15.06 € | 1 | 4 Days | 118.3 | 70 | 30 | 28 | 16 | 113.42 | steel | 16 | ||
17.14 € | 1 | 4 Days | 122.3 | 80 | 30 | 29 | 16 | 117.46 | steel | 16 | ||
19.11 € | 1 | 4 Days | 126.3 | 80 | 30 | 30 | 16 | 121.5 | steel | 16 | ||
20.20 € | 1 | 4 Days | 130.4 | 90 | 30 | 31 | 16 | 125.54 | steel | 16 | ||
20.55 € | 1 | 4 Days | 134.4 | 90 | 30 | 32 | 16 | 129.56 | steel | 16 | ||
21.13 € | 1 | 4 Days | 138.4 | 90 | 30 | 33 | 16 | 133.6 | steel | 16 | ||
22.83 € | 1 | 4 Days | 142.5 | 90 | 30 | 34 | 16 | 137.64 | steel | 16 | ||
23.83 € | 1 | 4 Days | 146.5 | 90 | 30 | 35 | 16 | 141.68 | steel | 16 | ||
26.21 € | 1 | 4 Days | 150.6 | 90 | 35 | 36 | 16 | 145.72 | steel | 16 | ||
26.85 € | 1 | 4 Days | 154.6 | 90 | 35 | 37 | 16 | 149.76 | steel | 16 | ||
30.25 € | 1 | 4 Days | 158.6 | 70 | 40 | 38 | 24 | 153.8 | grey cast iron | 24 | ||
35.56 € | 1 | 4 Days | 188.6 | 70 | 40 | 45 | 24 | 182.07 | grey cast iron | 24 | ||
42.67 € | 1 | 4 Days | 237.1 | 70 | 40 | 57 | 24 | 230.54 | grey cast iron | 24 | ||
64.72 € | 1 | 4 Days | 313.9 | 80 | 40 | 76 | 24 | 307.33 | grey cast iron | 24 | ||
101.37 € | 1 | 4 Days | 390.7 | 80 | 45 | 95 | 24 | 384.11 | grey cast iron | 24 | ||
141.73 € | 1 | 4 Days | 467.4 | 80 | 45 | 114 | 24 | 460.9 | grey cast iron | 24 |
Loading...
B1 | 7.2 | R | 13 | C | 1.3 |
---|---|---|---|---|---|
ISO No. | 08 B-1 | Version 2 | pre-drilled | Version 1 | single |
Item | Sprocket | Division inches (PxB1) | 1/2X5/16 | Pitch(mm) | 12.7 x 7.75 |
Surface finish body | bright | DIN ISO | DIN ISO 606 | RoHS | yes |
Configure
Basic Attributes
D
D2
L
N=No. of teeth
D3
D1=Pitch circle diameter
Main material
D3 max.
Filter by standard shipping days
Optional Attributes