Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
10921-11-406530 |
10921-11-408030 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | H=Height | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|
7.69 € | 1 | 4 Days | 65.5 | 0.1710 | ||
8.75 € | 1 | 4 Days | 80 | 0.1730 |
Loading...
Main material | steel | Item | Suspension Bracket | Form | B |
---|---|---|---|---|---|
Surface finish body | galvanised | Form definition | with stop | RoHS | yes |
PL Edelstahl | no |