Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
05596-01-11X0500 |
05596-01-11X1000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | L=Length (mm) | L1 (mm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|
14.46 € | 1 | 4 Days | 500 | 464.4 | 0.0100 | ||
15.22 € | 1 | 4 Days | 1000 | 964.4 | 0.0800 |
Loading...
Main material | Stainless steel | Component material | Plastic | Item | Bowden cable |
---|---|---|---|---|---|
Version 1 | With plastic sleeve | Version 2 | With screw nipple | D(mm) | 1.5 |
D1(mm) | 5 | D2(mm) | 9 | D3(mm) | 5 |
D4(mm) | 4.8 | L2(mm) | 19.5 | L3(mm) | 2.5 |
L4(mm) | 2.5 | B(mm) | 7 | B1(mm) | 8 |
RoHS | Yes | PL Edelstahl | No |