Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
26131-31831835 |
26131-31831845 |
26131-31831855 |
26131-31831865 |
26131-31831875 |
26131-47549335 |
26131-47549345 |
26131-47549355 |
26131-47549365 |
26131-47549375 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shore grade | D=outside diameter | H1 | H=Height | D2 | D1=Internal diameter | H2 | R | D3 | F (height H2) = axial load | F1 (height H2) = radial load | Torque (height H2) (Nm) | H3 | F (height H3) = axial load | F1 (height H3) = radial load | Frequency (height H3) (Hz) | Torque (height H3) (Nm) | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.96 € | 1 | 4 Days | 35+5 | 31.8 | 12.7 | 31.8 | 19.8 | 9.9 | 9.4 | 0.75 | 19 | 20 | 10 | 10 | - | - | - | - | - | 0.0355 | ||
12.96 € | 1 | 4 Days | 45+5 | 31.8 | 12.7 | 31.8 | 19.8 | 9.9 | 9.4 | 0.75 | 19 | 40 | 15 | 10 | - | - | - | - | - | 0.0375 | ||
12.96 € | 1 | 4 Days | 55+5 | 31.8 | 12.7 | 31.8 | 19.8 | 9.9 | 9.4 | 0.75 | 19 | 65 | 20 | 10 | - | - | - | - | - | 0.0385 | ||
12.96 € | 1 | 4 Days | 65+5 | 31.8 | 12.7 | 31.8 | 19.8 | 9.9 | 9.4 | 0.75 | 19 | 115 | 25 | 10 | - | - | - | - | - | 0.0392 | ||
12.96 € | 1 | 4 Days | 75+5 | 31.8 | 12.7 | 31.8 | 19.8 | 9.9 | 9.4 | 0.75 | 19 | 140 | 30 | 10 | - | - | - | - | - | 0.0394 | ||
19.20 € | 1 | 4 Days | 35+5 | 47.5 | 19.8 | 49.3 | 33.3 | 13.5 | 12.7 | 1.5 | 31.8 | 30 | 20 | 13 | 14.2 | 60 | 25 | 12 | 14 | 0.1369 | ||
19.20 € | 1 | 4 Days | 45+5 | 47.5 | 19.8 | 49.3 | 33.3 | 13.5 | 12.7 | 1.5 | 31.8 | 55 | 40 | 13 | 14.2 | 80 | 30 | 12 | 14 | 0.1351 | ||
19.20 € | 1 | 4 Days | 55+5 | 47.5 | 19.8 | 49.3 | 33.3 | 13.5 | 12.7 | 1.5 | 31.8 | 75 | 60 | 13 | 14.2 | 110 | 40 | 12 | 14 | 0.1424 | ||
19.20 € | 1 | 4 Days | 65+5 | 47.5 | 19.8 | 49.3 | 33.3 | 13.5 | 12.7 | 1.5 | 31.8 | 120 | 80 | 13 | 14.2 | 175 | 75 | 12 | 14 | 0.1462 | ||
19.20 € | 1 | 4 Days | 75+5 | 47.5 | 19.8 | 49.3 | 33.3 | 13.5 | 12.7 | 1.5 | 31.8 | 175 | 130 | 13 | 14.2 | 285 | 125 | 12 | 14 | 0.1518 |
Loading...
Main material | Steel | Component material | Neoprene | Component colour | black |
---|---|---|---|---|---|
Version 1 | two-piece | Item | Vibration absorber | Surface finish body | galvanised |
Frequency (height H2)(Hz) | 15 | RoHS | yes |
Configure
Basic Attributes
Shore grade
D=outside diameter
H1
H=Height
D2
D1=Internal diameter
H2
R
D3
F (height H2) = axial load
F1 (height H2) = radial load
Torque (height H2)(Nm)
H3
F (height H3) = axial load
F1 (height H3) = radial load
Frequency (height H3)(Hz)
Torque (height H3)(Nm)
Filter by standard shipping days
Optional Attributes