Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10160-109090X1000
L=Length | 1000 | H=Height | 90 | B=Width | 90 |
---|---|---|---|---|---|
Item | Aluminium Profile | Profile area(cm²) | 38.93 | Iy(cm⁴) | 301.96 |
Slot width | 10 | F1 max.(kN) | 18 | Profile | 90x90 |
Type | B | Ix(cm⁴) | 301.96 | Wx(cm³) | 67.07 |
Wy(cm³) | 67.07 | Version 2 | type b | RoHS | yes |
Weight (ERP)(kg) | 10.1600 | Approx. weight(kg/m) | 10.51 |
This page is Aluminium profile, Type B (10160-109090X1000), part number 10160-109090X1000.
You can find the detail information about specifications and dimensions on part number 10160-109090X1000.