Aluminium profile light, Type B (10157-109090X1000) (Part Numbers)

Aluminium profile light, Type B (10157-109090X1000)
· Lightweight version for weight-optimised structures

· Compatible with all common profile systems

· Scratchproof and corrosion protected

· Modular variety thanks to extensive accessories

· Artificially aged

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10157-109090X1000

Part Number
10157-109090X1000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

115.46 €

1 4 Days

Loading...

  1. 1

Basic information

L=Length 1000 H=Height 90 B=Width 90
Version 1 light Item Aluminium Profile Profile area(cm²) 23.46
Iy(cm⁴) 210.5 Slot width 10 F1 max.(kN) 12
Profile 90x90 Type B Ix(cm⁴) 210.5
Wx(cm³) 46.78 Wy(cm³) 46.78 Version 2 type b
RoHS yes Weight (ERP)(kg) 6.1300 Approx. weight(kg/m) 6.34

This page is Aluminium profile light, Type B (10157-109090X1000), part number 10157-109090X1000.
You can find the detail information about specifications and dimensions on part number 10157-109090X1000.

Tech Support