Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
27879-1442932 |
27879-442932 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main material | Surface finish body | Main colour | Steel code | PL Edelstahl | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|
33.30 € | 1 | 4 Days | stainless steel A4 | bright | - | 1.4404 | yes | 0.0642 | ||
18.92 € | 1 | 4 Days | steel | - | galvanised | - | no | 0.0650 |
Loading...
Item | Hinge | Version 1 | internal | Version 2 | 90° |
---|---|---|---|---|---|
A=Width | 44 | A1(mm) | 34 | A2 | 20 |
B=Height | 29 | B1(mm) | 13 | B2 | 6 |
B3 | 9.5 | C | 32 | D(mm) | 3.5 |
S | 2 | RoHS | yes |