Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
01660-01X100 |
01660-01X200 |
01660-02X100 |
01660-02X200 |
01660-03X100 |
01660-03X200 |
01660-04X200 |
01660-04X300 |
01660-04X600 |
01660-05X200 |
01660-05X300 |
01660-05X600 |
01660-06X200 |
01660-06X300 |
01660-06X600 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Width (mm) | B1 (mm) | D max. (mm) | H=Height (mm) | H1 (mm) | H2 (mm) | L=Length (mm) | S (mm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
89.08 € | 1 | 4 Days | 36 | 15.5 | 18 | 16 | 8.5 | 30 | 100 | 2 | 0.3766 | ||
152.42 € | 1 | 4 Days | 36 | 15.5 | 18 | 16 | 8.5 | 30 | 200 | 2 | 0.8000 | ||
97.66 € | 1 | 4 Days | 50 | 21.9 | 24 | 25 | 11 | 43 | 100 | 2 | 0.8600 | ||
166.51 € | 1 | 4 Days | 50 | 21.9 | 24 | 25 | 11 | 43 | 200 | 2 | 1.6470 | ||
111.38 € | 1 | 4 Days | 63 | 26 | 29 | 32 | 13.5 | 54 | 100 | 2.5 | 1.3700 | ||
189.87 € | 1 | 4 Days | 63 | 26 | 29 | 32 | 13.5 | 54 | 200 | 2.5 | 2.7100 | ||
215.69 € | 1 | 4 Days | 100 | 31.7 | 38 | 40 | 17 | 70 | 200 | 2.5 | 5.6800 | ||
295.50 € | 1 | 4 Days | 100 | 31.7 | 38 | 40 | 17 | 70 | 300 | 2.5 | 8.4360 | ||
511.62 € | 1 | 4 Days | 100 | 31.7 | 38 | 40 | 17 | 70 | 600 | 2.5 | 17.1000 | ||
272.80 € | 1 | 4 Days | 125 | 50 | 58 | 56 | 26 | 101 | 200 | 3 | 9.5120 | ||
377.13 € | 1 | 4 Days | 125 | 50 | 58 | 56 | 26 | 101 | 300 | 3 | 14.4000 | ||
648.37 € | 1 | 4 Days | 125 | 50 | 58 | 56 | 26 | 101 | 600 | 3 | 28.8000 | ||
357.27 € | 1 | 4 Days | 160 | 79.3 | 90 | 80 | 41 | 149 | 200 | 4 | 17.0160 | ||
491.83 € | 1 | 4 Days | 160 | 79.3 | 90 | 80 | 41 | 149 | 300 | 4 | 25.0000 | ||
846.88 € | 1 | 4 Days | 160 | 79.3 | 90 | 80 | 41 | 149 | 600 | 4 | 51.2800 |
Loading...
Main material | Grey cast iron | Item | Prism support | Version 1 | Extra wide |
---|---|---|---|---|---|
RoHS | Yes |
Configure
Basic Attributes
B=Width(mm)
B1(mm)
D max.(mm)
H=Height(mm)
H1(mm)
H2(mm)
L=Length(mm)
S(mm)
Filter by standard shipping days
Optional Attributes