Screw-in grip, carbon steel (06355) (Part Numbers)

Screw-in grip, carbon steel (06355)
· Accessory e.g. for swing clamp K0912

· Flexible application

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06355-05059
06355-06089
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
SW D A=Handle length B C E=Thread Weight (ERP)
(kg)

19.68 €

1 4 Days 7559208M50.0244

21.39 €

1 4 Days 86892510M60.0520

Loading...

  1. 1

Basic information

Main material high carbon steel Surface finish body black oxidised Component material Duroplast
Component colour black Item Screw-In Grip RoHS yes

Tech Support