Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D2 | H2 | H3 | Steel code | Component material | D=Thread | D1=Outside diameter | H=Height | Surface finish component | T=thread depth | PL Edelstahl | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.57 € | 1 | 4 Days | 10 | 9 | 7 | 1.4305 | Stainless steel | M5 | 25 | 18 | bright | 9 | yes | 0.0085 | ||
1.50 € | 1 | 4 Days | 10 | 9 | 7 | - | steel | M5 | 25 | 18 | blue-passivated | 9 | no | 0.0085 | ||
3.11 € | 1 | 4 Days | 13.5 | 12 | 9.5 | 1.4305 | Stainless steel | M6 | 32 | 22 | bright | 12 | yes | 0.0201 | ||
1.52 € | 1 | 4 Days | 13.5 | 12 | 9.5 | - | steel | M6 | 32 | 22 | blue-passivated | 12 | no | 0.0201 | ||
3.89 € | 1 | 4 Days | 13.5 | 14 | 10 | 1.4305 | Stainless steel | M6 | 40 | 26 | bright | 12 | yes | 0.0251 | ||
1.88 € | 1 | 4 Days | 13.5 | 14 | 10 | - | steel | M6 | 40 | 26 | blue-passivated | 12 | no | 0.0251 | ||
3.89 € | 1 | 4 Days | 13.5 | 14 | 10 | 1.4305 | Stainless steel | M8 | 40 | 26 | bright | 12 | yes | 0.0228 | ||
1.88 € | 1 | 4 Days | 13.5 | 14 | 10 | - | steel | M8 | 40 | 26 | blue-passivated | 12 | no | 0.0228 | ||
5.30 € | 1 | 4 Days | 19 | 18 | 12 | 1.4305 | Stainless steel | M8 | 50 | 32 | bright | 17 | yes | 0.0625 | ||
2.69 € | 1 | 4 Days | 19 | 18 | 12 | - | steel | M8 | 50 | 32 | blue-passivated | 17 | no | 0.0625 | ||
5.30 € | 1 | 4 Days | 19 | 18 | 12 | 1.4305 | Stainless steel | M10 | 50 | 32 | bright | 17 | yes | 0.0584 | ||
2.69 € | 1 | 4 Days | 19 | 18 | 12 | - | steel | M10 | 50 | 32 | blue-passivated | 17 | no | 0.0584 | ||
6.75 € | 1 | 4 Days | 19 | 21.5 | 12.5 | 1.4305 | Stainless steel | M10 | 63 | 38 | bright | 17 | yes | 0.0744 | ||
3.92 € | 1 | 4 Days | 19 | 21.5 | 12.5 | - | steel | M10 | 63 | 38 | blue-passivated | 17 | no | 0.0744 | ||
6.75 € | 1 | 4 Days | 19 | 21.5 | 12.5 | 1.4305 | Stainless steel | M12 | 63 | 38 | bright | 17 | yes | 0.0693 | ||
3.92 € | 1 | 4 Days | 19 | 21.5 | 12.5 | - | steel | M12 | 63 | 38 | blue-passivated | 17 | no | 0.0693 | ||
9.74 € | 1 | 4 Days | 19 | 21.5 | 12.5 | 1.4305 | Stainless steel | M16 | 63 | 38 | bright | 17 | yes | 0.0929 | ||
5.78 € | 1 | 4 Days | 19 | 21.5 | 12.5 | - | steel | M16 | 63 | 38 | blue-passivated | 17 | no | 0.0929 |
Loading...
Form | K | Item | Palm Grip | Main colour | black grey |
---|---|---|---|---|---|
Main material | polyamide | Thread type | internal thread | Version 2 | with protruding bush |
RoHS | yes |
Configure
Basic Attributes
D2
H2
H3
Steel code
Component material
D=Thread
D1=Outside diameter
H=Height
Surface finish component
T=thread depth
PL Edelstahl
Filter by standard shipping days
Optional Attributes