T-grips, plastic, Form L, with external thread (06650-01) (Part Numbers)

T-grips, plastic, Form L, with external thread (06650-01)
· Can be used as a clamping, retaining and fastening element

· Application fields: machine, plant and fixture construction, toolmaking

· For manually adjusting assemblies, machines and aggregates

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06650-01-26506X20
06650-01-26506X25
06650-01-26506X30
06650-01-26506X40
06650-01-26508X20
06650-01-26508X25
06650-01-26508X30
06650-01-26508X40
06650-01-27508X20
06650-01-27508X25
06650-01-27508X30
06650-01-27508X40
06650-01-27510X30
06650-01-27510X40
06650-01-27510X50
06650-01-28510X30
06650-01-28510X40
06650-01-28510X50
06650-01-28512X30
06650-01-28512X40
06650-01-28512X50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D Length
(mm)
Main Body Height t
(mm)
A=Handle length
(mm)
B=Width
(mm)
D3
(mm)
H1
(Nm)
Weight (ERP)
(kg)

5.85 €

1 4 Days M6203765.114.61822.90.0320

6.18 €

1 4 Days M6253765.114.61822.90.0330

6.21 €

1 4 Days M6303765.114.61822.90.0340

6.25 €

1 4 Days M6403765.114.61822.90.0350

5.52 €

1 4 Days M8203765.114.61822.90.0320

5.77 €

1 4 Days M8253765.114.61822.90.0330

6.28 €

1 4 Days M8303765.114.61822.90.0340

6.49 €

1 4 Days M8403765.114.61822.90.0350

5.77 €

1 4 Days M82041.275.118.42225.20.0450

5.98 €

1 4 Days M82541.275.118.42225.20.0460

6.46 €

1 4 Days M83041.275.118.42225.20.0470

6.73 €

1 4 Days M84041.275.118.42225.20.0480

6.49 €

1 4 Days M103041.275.118.42225.20.0470

6.57 €

1 4 Days M104041.275.118.42225.20.0480

6.83 €

1 4 Days M105041.275.118.42225.20.0500

6.67 €

1 4 Days M103044.885.219.62426.50.0620

6.73 €

1 4 Days M104044.885.219.62426.50.0640

7.02 €

1 4 Days M105044.885.219.62426.50.0660

6.79 €

1 4 Days M123044.885.219.62426.50.0620

7.08 €

1 4 Days M124044.885.219.62426.50.0640

7.31 €

1 4 Days M125044.885.219.62426.50.0660

Loading...

  1. 1

Basic information

Main Body Type T-Shaped Main Body Material Other Main material Duroplast
Surface finish body High-gloss polished Component material Steel Surface finish component Blue-passivated
Main colour Black Form L Item T-grip
Thread type External thread RoHS Yes PL Edelstahl No

Tech Support