Palm grip to DIN 6335, form B, stainless steel polished, inch (06158) (Part Numbers)

Palm grip to DIN 6335, form B, stainless steel polished, inch (06158)
· Can be used as a clamping, retaining and fastening element

· Application fields: machine construction, rehabilitation and medical technology, food industry, pharmaceutical industry, chemical industry, outdoors

· For manually adjusting assemblies, machines and aggregates

· Form B: through hole

· Version: polished or abrasive blasted

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06158-2032CM2
06158-2040CN2
06158-2050CO2
06158-2063CP2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2 H3 D=bore D1=Outside diameter H=Height Weight (ERP)
(kg)

11.00 €

1 4 Days 12100.2532210.0386

14.41 €

1 4 Days 14130.31240260.0553

17.37 €

1 4 Days 18170.37550340.1133

22.00 €

1 4 Days 20210.563420.1881

Loading...

  1. 1

Basic information

DIN similar to DIN 6335 Form B Item Palm Grip
Main material stainless steel Surface finish body polished Thread type reamed hole
RoHS yes PL Edelstahl yes

Tech Support