Star grip similar to DIN 6336 with safety cable, form KS, inch (06220) (Part Numbers)

Star grip similar to DIN 6336 with safety cable, form KS, inch (06220)
· The cable ensures that grips cannot be lost

· Application fields: machine, plant and fixture construction, toolmaking

· For manually adjusting assemblies, machines and aggregates

· The star grip remains in the immediate vicinity of the object

· Cap in various colour combinations

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06220-6A1
06220-6A2
06220-6A3
06220-6A4
06220-6A5
06220-6A6
06220-6A11
06220-6A15
06220-6A16
06220-6A17
06220-6A21
06220-6A25
06220-6A26
06220-6A27
06220-6A31
06220-6A35
06220-6A36
06220-6A37
06220-6A41
06220-6A42
06220-6A45
06220-6A46
06220-6A47
06220-6A51
06220-6A55
06220-6A56
06220-6A57
06220-6A65
06220-6A66
06220-6A67
06220-6A115
06220-6A116
06220-6A117
06220-6A215
06220-6A216
06220-6A217
06220-6A315
06220-6A316
06220-6A317
06220-6A415
06220-6A416
06220-6A417
06220-6A425
06220-6A426
06220-6A427
06220-6A515
06220-6A516
06220-6A517
06220-6AE
06220-6AE5
06220-6AE6
06220-6AE7
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D8 H3 H5 max. Colour Cap D=Thread D1=Outside diameter H=Height T=thread depth Weight (ERP)
(kg)

2.48 €

1 4 Days 12822black grey RAL 702110-322516100.0082

2.51 €

1 4 Days 141026black grey RAL 70211/4-203220100.0099

2.68 €

1 4 Days 181331black grey RAL 70215/16-184025140.0196

3.46 €

1 4 Days 221738black grey RAL 70213/8-165032140.0249

4.94 €

1 4 Days 262146black grey RAL 70211/2-136340180.0523

6.44 €

1 4 Days 262146black grey RAL 70215/8-116340180.0439

2.51 €

1 4 Days 141026black grey RAL 702110-323220100.0099

2.48 €

1 4 Days 12822light grey RAL 703510-322516100.0082

2.48 €

1 4 Days 12822traffic red RAL 302010-322516100.0082

2.48 €

1 4 Days 12822colza yellow RAL 102110-322516100.0082

2.48 €

1 4 Days 12822black grey RAL 70211/4-202516100.0082

2.51 €

1 4 Days 141026light grey RAL 70351/4-203220100.0099

2.51 €

1 4 Days 141026traffic red RAL 30201/4-203220100.0099

2.51 €

1 4 Days 141026colza yellow RAL 10211/4-203220100.0099

3.46 €

1 4 Days 221738black grey RAL 70215/16-185032140.0269

2.68 €

1 4 Days 181331light grey RAL 70355/16-184025140.0196

2.68 €

1 4 Days 181331traffic red RAL 30205/16-184025140.0196

2.68 €

1 4 Days 181331colza yellow RAL 10215/16-184025140.0196

2.68 €

1 4 Days 181331black grey RAL 70213/8-164025140.0225

4.94 €

1 4 Days 262146black grey RAL 70213/8-166340140.0396

3.46 €

1 4 Days 221738light grey RAL 70353/8-165032140.0249

3.46 €

1 4 Days 221738traffic red RAL 30203/8-165032140.0249

3.46 €

1 4 Days 221738colza yellow RAL 10213/8-165032140.0249

3.46 €

1 4 Days 221738black grey RAL 70211/2-135032180.0379

4.94 €

1 4 Days 262146light grey RAL 70351/2-136340180.0523

4.94 €

1 4 Days 262146traffic red RAL 30201/2-136340180.0523

4.94 €

1 4 Days 262146colza yellow RAL 10211/2-136340180.0523

6.44 €

1 4 Days 262146light grey RAL 70355/8-116340180.0439

6.44 €

1 4 Days 262146traffic red RAL 30205/8-116340180.0439

6.44 €

1 4 Days 262146colza yellow RAL 10215/8-116340180.0439

2.51 €

1 4 Days 141026light grey RAL 703510-323220100.0099

2.51 €

1 4 Days 141026traffic red RAL 302010-323220100.0099

2.51 €

1 4 Days 141026colza yellow RAL 102110-323220100.0099

2.48 €

1 4 Days 12822light grey RAL 70351/4-202516100.0082

2.48 €

1 4 Days 12822traffic red RAL 30201/4-202516100.0082

2.48 €

1 4 Days 12822colza yellow RAL 10211/4-202516100.0082

3.46 €

1 4 Days 221738light grey RAL 70355/16-185032140.0269

3.46 €

1 4 Days 221738traffic red RAL 30205/16-185032140.0269

3.46 €

1 4 Days 221738colza yellow RAL 10215/16-185032140.0269

2.68 €

1 4 Days 181331light grey RAL 70353/8-164025140.0225

2.68 €

1 4 Days 181331traffic red RAL 30203/8-164025140.0225

2.68 €

1 4 Days 181331colza yellow RAL 10213/8-164025140.0225

4.94 €

1 4 Days 262146light grey RAL 70353/8-166340140.0396

4.94 €

1 4 Days 262146traffic red RAL 30203/8-166340140.0396

4.94 €

1 4 Days 262146colza yellow RAL 10213/8-166340140.0396

3.46 €

1 4 Days 221738light grey RAL 70351/2-135032180.0379

3.46 €

1 4 Days 221738traffic red RAL 30201/2-135032180.0379

3.46 €

1 4 Days 221738colza yellow RAL 10211/2-135032180.0379

2.48 €

1 4 Days 12822black grey RAL 70218-322516100.0086

2.48 €

1 4 Days 12822light grey RAL 70358-322516100.0086

2.48 €

1 4 Days 12822traffic red RAL 30208-322516100.0086

2.48 €

1 4 Days 12822colza yellow RAL 10218-322516100.0086

Loading...

  1. 1

Basic information

Component material steel DIN similar to DIN 6336 Form KS
Item Star Grip Main colour black Main material Thermoplastic
Thread type internal thread Version 1 with safety cable RoHS yes

Tech Support