Spherical knob with internal thread, thermoplastic, inch (06245) (Part Numbers)

Spherical knob with internal thread, thermoplastic, inch (06245)
· Can be used as a clamping, retaining and fastening element

· Application fields: machine, plant and fixture construction, toolmaking

· For manually adjusting assemblies, machines and aggregates

· Various colours available

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06245-01A2
06245-01A25
06245-01A26
06245-01A27
06245-02A3
06245-02A35
06245-02A36
06245-02A37
06245-03A4
06245-03A45
06245-03A46
06245-03A47
06245-04A4
06245-04A5
06245-04A45
06245-04A46
06245-04A47
06245-04A55
06245-04A56
06245-04A57
06245-1A2
06245-1A25
06245-1A26
06245-1A27
06245-2A3
06245-2A35
06245-2A36
06245-2A37
06245-3A4
06245-3A45
06245-3A46
06245-3A47
06245-4A4
06245-4A5
06245-4A45
06245-4A46
06245-4A47
06245-4A55
06245-4A56
06245-4A57
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2 D3 H1 H2 Colour Cap Component material D=Thread D1=Outside diameter H=Height T=thread depth PL Edelstahl Weight (ERP)
(kg)

6.87 €

1 4 Days 121732black grey RAL 7021Stainless steel1/4-20252510yes0.0130

6.87 €

1 4 Days 121732light grey RAL 7035Stainless steel1/4-20252510yes0.0094

6.87 €

1 4 Days 121732traffic red RAL 3020Stainless steel1/4-20252510yes0.0098

6.87 €

1 4 Days 121732colza yellow RAL 1021Stainless steel1/4-20252510yes0.0098

8.29 €

1 4 Days 15.5193.52.6black grey RAL 7021Stainless steel5/16-18323314yes0.0240

8.29 €

1 4 Days 15.5193.52.6light grey RAL 7035Stainless steel5/16-18323314yes0.0234

8.29 €

1 4 Days 15.5193.52.6traffic red RAL 3020Stainless steel5/16-18323314yes0.0233

8.29 €

1 4 Days 15.5193.52.6colza yellow RAL 1021Stainless steel5/16-18323314yes0.0234

9.55 €

1 4 Days 192343black grey RAL 7021Stainless steel3/8-16404114yes0.0420

9.55 €

1 4 Days 192343light grey RAL 7035Stainless steel3/8-16404114yes0.0420

9.55 €

1 4 Days 192343traffic red RAL 3020Stainless steel3/8-16404114yes0.0336

9.55 €

1 4 Days 192343colza yellow RAL 1021Stainless steel3/8-16404114yes0.0333

13.17 €

1 4 Days 24315.54.5black grey RAL 7021Stainless steel3/8-16505114yes0.0680

13.17 €

1 4 Days 24315.54.5black grey RAL 7021Stainless steel1/2-13505118yes0.0670

13.17 €

1 4 Days 24315.54.5light grey RAL 7035Stainless steel3/8-16505114yes0.0526

13.17 €

1 4 Days 24315.54.5traffic red RAL 3020Stainless steel3/8-16505114yes0.0525

13.17 €

1 4 Days 24315.54.5colza yellow RAL 1021Stainless steel3/8-16505114yes0.0529

13.17 €

1 4 Days 24315.54.5light grey RAL 7035Stainless steel1/2-13505118yes0.0688

13.17 €

1 4 Days 24315.54.5traffic red RAL 3020Stainless steel1/2-13505118yes0.0683

13.17 €

1 4 Days 24315.54.5colza yellow RAL 1021Stainless steel1/2-13505118yes0.0683

5.19 €

1 4 Days 121732black grey RAL 7021steel1/4-20252510no0.0092

5.19 €

1 4 Days 121732light grey RAL 7035steel1/4-20252510no0.0130

5.19 €

1 4 Days 121732traffic red RAL 3020steel1/4-20252510no0.0130

5.19 €

1 4 Days 121732colza yellow RAL 1021steel1/4-20252510no0.0099

5.89 €

1 4 Days 15.5193.52.6black grey RAL 7021steel5/16-18323314no0.0240

5.89 €

1 4 Days 15.5193.52.6light grey RAL 7035steel5/16-18323314no0.0230

5.89 €

1 4 Days 15.5193.52.6traffic red RAL 3020steel5/16-18323314no0.0230

5.89 €

1 4 Days 15.5193.52.6colza yellow RAL 1021steel5/16-18323314no0.0232

6.83 €

1 4 Days 192343black grey RAL 7021steel3/8-16404114no0.0410

6.83 €

1 4 Days 192343light grey RAL 7035steel3/8-16404114no0.0328

6.83 €

1 4 Days 192343traffic red RAL 3020steel3/8-16404114no0.0332

6.83 €

1 4 Days 192343colza yellow RAL 1021steel3/8-16404114no0.0328

10.49 €

1 4 Days 24315.54.5black grey RAL 7021steel3/8-16505114no0.0680

10.49 €

1 4 Days 24315.54.5black grey RAL 7021steel1/2-13505118no0.0700

10.49 €

1 4 Days 24315.54.5light grey RAL 7035steel3/8-16505114no0.0521

10.49 €

1 4 Days 24315.54.5traffic red RAL 3020steel3/8-16505114no0.0521

10.49 €

1 4 Days 24315.54.5colza yellow RAL 1021steel3/8-16505114no0.0523

10.49 €

1 4 Days 24315.54.5light grey RAL 7035steel1/2-13505118no0.0680

10.49 €

1 4 Days 24315.54.5traffic red RAL 3020steel1/2-13505118no0.0690

10.49 €

1 4 Days 24315.54.5colza yellow RAL 1021steel1/2-13505118no0.0684

Loading...

  1. 1

Basic information

Item Spherical Knob Main colour black grey RAL 7021 Main material Thermoplastic
Thread type internal thread RoHS yes

Tech Support