Knurled knob, form L, thermoplastic, inch (06266) (Part Numbers)

Knurled knob, form L, thermoplastic, inch (06266)
· Secure handling due to ergonomically shaped knurled knob

· Application fields: machine, plant and fixture construction, toolmaking

· Versatile application possibilities

· Various colours available

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06266-51A1X10
06266-51A1X20
06266-51A2X20
06266-51A2X30
06266-51A3X20
06266-51A3X40
06266-51A15X10
06266-51A15X20
06266-51A16X10
06266-51A16X20
06266-51A17X10
06266-51A17X20
06266-51A25X20
06266-51A25X30
06266-51A26X20
06266-51A26X30
06266-51A27X20
06266-51A27X30
06266-51A35X20
06266-51A35X40
06266-51A36X20
06266-51A36X40
06266-51A37X20
06266-51A37X40
06266-52A3X20
06266-52A3X40
06266-52A4X20
06266-52A4X40
06266-52A35X20
06266-52A35X40
06266-52A36X20
06266-52A36X40
06266-52A37X20
06266-52A37X40
06266-52A45X20
06266-52A45X40
06266-52A46X20
06266-52A46X40
06266-52A47X20
06266-52A47X40
06266-53A4X20
06266-53A4X40
06266-53A5X30
06266-53A5X60
06266-53A45X20
06266-53A45X40
06266-53A46X20
06266-53A46X40
06266-53A47X20
06266-53A47X40
06266-53A55X30
06266-53A55X60
06266-53A56X30
06266-53A56X60
06266-53A57X30
06266-53A57X60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2 H1 Colour Cap D=Thread D1=Outside diameter H=Height L=thread length Size Weight (ERP)
(kg)

3.04 €

1 4 Days 16.513black grey RAL 702110-3240311010.0167

3.04 €

1 4 Days 16.513black grey RAL 702110-3240312010.0197

3.04 €

1 4 Days 16.513black grey RAL 70211/4-2040312010.0197

3.17 €

1 4 Days 16.513black grey RAL 70211/4-2040313010.0197

3.20 €

1 4 Days 16.513black grey RAL 70215/16-1840312010.0239

3.34 €

1 4 Days 16.513black grey RAL 70215/16-1840314010.0287

3.04 €

1 4 Days 16.513light grey RAL 703510-3240311010.0197

3.04 €

1 4 Days 16.513light grey RAL 703510-3240312010.0197

3.04 €

1 4 Days 16.513traffic red RAL 302010-3240311010.0197

3.04 €

1 4 Days 16.513traffic red RAL 302010-3240312010.0197

3.04 €

1 4 Days 16.513colza yellow RAL 102110-3240311010.0197

3.04 €

1 4 Days 16.513colza yellow RAL 102110-3240312010.0197

3.04 €

1 4 Days 16.513light grey RAL 70351/4-2040312010.0197

3.17 €

1 4 Days 16.513light grey RAL 70351/4-2040313010.0197

3.04 €

1 4 Days 16.513traffic red RAL 30201/4-2040312010.0197

3.17 €

1 4 Days 16.513traffic red RAL 30201/4-2040313010.0197

3.04 €

1 4 Days 16.513colza yellow RAL 10211/4-2040312010.0197

3.17 €

1 4 Days 16.513colza yellow RAL 10211/4-2040313010.0197

3.20 €

1 4 Days 16.513light grey RAL 70355/16-1840312010.0239

3.34 €

1 4 Days 16.513light grey RAL 70355/16-1840314010.0239

3.20 €

1 4 Days 16.513traffic red RAL 30205/16-1840312010.0239

3.34 €

1 4 Days 16.513traffic red RAL 30205/16-1840314010.0239

3.20 €

1 4 Days 16.513colza yellow RAL 10215/16-1840312010.0239

3.34 €

1 4 Days 16.513colza yellow RAL 10215/16-1840314010.0239

3.91 €

1 4 Days 1815black grey RAL 70215/16-1850362020.0350

4.11 €

1 4 Days 1815black grey RAL 70215/16-1850364020.0350

4.06 €

1 4 Days 1815black grey RAL 70213/8-1650362020.0416

4.17 €

1 4 Days 1815black grey RAL 70213/8-1650364020.0492

3.91 €

1 4 Days 1815light grey RAL 70355/16-1850362020.0334

4.11 €

1 4 Days 1815light grey RAL 70355/16-1850364020.0334

3.91 €

1 4 Days 1815traffic red RAL 30205/16-1850362020.0334

4.11 €

1 4 Days 1815traffic red RAL 30205/16-1850364020.0394

3.91 €

1 4 Days 1815colza yellow RAL 10215/16-1850362020.0334

4.11 €

1 4 Days 1815colza yellow RAL 10215/16-1850364020.0394

4.06 €

1 4 Days 1815light grey RAL 70353/8-1650362020.0422

4.17 €

1 4 Days 1815light grey RAL 70353/8-1650364020.0503

4.06 €

1 4 Days 1815traffic red RAL 30203/8-1650362020.0422

4.17 €

1 4 Days 1815traffic red RAL 30203/8-1650364020.0503

4.06 €

1 4 Days 1815colza yellow RAL 10213/8-1650362020.0422

4.17 €

1 4 Days 1815colza yellow RAL 10213/8-1650364020.0503

4.79 €

1 4 Days 2217black grey RAL 70213/8-1663412030.0518

5.05 €

1 4 Days 2217black grey RAL 70213/8-1663414030.0593

5.51 €

1 4 Days 2217black grey RAL 70211/2-1363413030.0713

5.60 €

1 4 Days 2217black grey RAL 70211/2-1363416030.0934

4.79 €

1 4 Days 2217light grey RAL 70353/8-1663412030.0518

5.05 €

1 4 Days 2217light grey RAL 70353/8-1663414030.0518

4.79 €

1 4 Days 2217traffic red RAL 30203/8-1663412030.0518

5.05 €

1 4 Days 2217traffic red RAL 30203/8-1663414030.0518

4.79 €

1 4 Days 2217colza yellow RAL 10213/8-1663412030.0518

5.05 €

1 4 Days 2217colza yellow RAL 10213/8-1663414030.0518

5.51 €

1 4 Days 2217light grey RAL 70351/2-1363413030.0593

5.60 €

1 4 Days 2217light grey RAL 70351/2-1363416030.0893

5.51 €

1 4 Days 2217traffic red RAL 30201/2-1363413030.0593

5.60 €

1 4 Days 2217traffic red RAL 30201/2-1363416030.0813

5.51 €

1 4 Days 2217colza yellow RAL 10211/2-1363413030.0713

5.60 €

1 4 Days 2217colza yellow RAL 10211/2-1363416030.0713

Loading...

  1. 1

Basic information

Component material steel Form L Item Knurled Knob
Main colour black grey RAL 7021 Main material Thermoplastic Thread type external thread
RoHS yes

Tech Support