Star grip similar to DIN 6336, form L, thermoplastic, inch (06212) (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06212-4A1X10
06212-4A1X20
06212-4A2X20
06212-4A2X30
06212-4A3X20
06212-4A3X40
06212-4A4X20
06212-4A4X40
06212-4A5X30
06212-4A5X60
06212-4A15X10
06212-4A15X20
06212-4A16X10
06212-4A16X20
06212-4A17X10
06212-4A17X20
06212-4A21X20
06212-4A21X30
06212-4A25X20
06212-4A25X30
06212-4A26X20
06212-4A26X30
06212-4A27X20
06212-4A27X30
06212-4A31X20
06212-4A31X40
06212-4A35X20
06212-4A35X40
06212-4A36X20
06212-4A36X40
06212-4A37X20
06212-4A37X40
06212-4A41X20
06212-4A41X40
06212-4A45X20
06212-4A45X40
06212-4A46X20
06212-4A46X40
06212-4A47X20
06212-4A47X40
06212-4A51X30
06212-4A51X60
06212-4A55X30
06212-4A55X60
06212-4A56X30
06212-4A56X60
06212-4A57X30
06212-4A57X60
06212-4A215X20
06212-4A215X30
06212-4A216X20
06212-4A216X30
06212-4A217X20
06212-4A217X30
06212-4A315X20
06212-4A315X40
06212-4A316X20
06212-4A316X40
06212-4A317X20
06212-4A317X40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D8 H3 Colour Cap D=Thread D1=Outside diameter H=Height L=thread length Weight (ERP)
(kg)

1.57 €

1 4 Days 128black grey RAL 702110-322516100.0055

1.59 €

1 4 Days 128black grey RAL 702110-322516200.0069

2.06 €

1 4 Days 1410black grey RAL 70211/4-203220200.0117

2.14 €

1 4 Days 1410black grey RAL 70211/4-203220300.0136

3.22 €

1 4 Days 1813black grey RAL 70215/16-184025200.0206

3.34 €

1 4 Days 1813black grey RAL 70215/16-184025400.0287

4.06 €

1 4 Days 2217black grey RAL 70213/8-165032200.0363

4.43 €

1 4 Days 2217black grey RAL 70213/8-165032400.0451

10.76 €

1 4 Days 2621black grey RAL 70211/2-136340300.0510

14.46 €

1 4 Days 2621black grey RAL 70211/2-136340600.0780

1.57 €

1 4 Days 128light grey RAL 703510-322516100.0065

1.59 €

1 4 Days 128light grey RAL 703510-322516200.0072

1.57 €

1 4 Days 128traffic red RAL 302010-322516100.0066

1.59 €

1 4 Days 128traffic red RAL 302010-322516200.0072

1.57 €

1 4 Days 128colza yellow RAL 102110-322516100.0066

1.59 €

1 4 Days 128colza yellow RAL 102110-322516200.0071

1.59 €

1 4 Days 128black grey RAL 70211/4-202516200.0110

1.61 €

1 4 Days 128black grey RAL 70211/4-202516300.0135

2.06 €

1 4 Days 1410light grey RAL 70351/4-203220200.0115

2.14 €

1 4 Days 1410light grey RAL 70351/4-203220300.0132

2.06 €

1 4 Days 1410traffic red RAL 30201/4-203220200.0114

2.14 €

1 4 Days 1410traffic red RAL 30201/4-203220300.0135

2.06 €

1 4 Days 1410colza yellow RAL 10211/4-203220200.0116

2.14 €

1 4 Days 1410colza yellow RAL 10211/4-203220300.0132

2.14 €

1 4 Days 1410black grey RAL 70215/16-183220200.0220

2.42 €

1 4 Days 1410black grey RAL 70215/16-183220400.0310

3.22 €

1 4 Days 1813light grey RAL 70355/16-184025200.0209

3.34 €

1 4 Days 1813light grey RAL 70355/16-184025400.0272

3.22 €

1 4 Days 1813traffic red RAL 30205/16-184025200.0208

3.34 €

1 4 Days 1813traffic red RAL 30205/16-184025400.0273

3.22 €

1 4 Days 1813colza yellow RAL 10215/16-184025200.0210

3.34 €

1 4 Days 1813colza yellow RAL 10215/16-184025400.0288

3.52 €

1 4 Days 1813black grey RAL 70213/8-164025200.0360

3.89 €

1 4 Days 1813black grey RAL 70213/8-164025400.0450

4.06 €

1 4 Days 2217light grey RAL 70353/8-165032200.0396

4.43 €

1 4 Days 2217light grey RAL 70353/8-165032400.0462

4.06 €

1 4 Days 2217traffic red RAL 30203/8-165032200.0389

4.43 €

1 4 Days 2217traffic red RAL 30203/8-165032400.0740

4.06 €

1 4 Days 2217colza yellow RAL 10213/8-165032200.0410

4.43 €

1 4 Days 2217colza yellow RAL 10213/8-165032400.0464

10.72 €

1 4 Days 2217black grey RAL 70211/2-135032300.0690

14.39 €

1 4 Days 2217black grey RAL 70211/2-135032600.0950

10.76 €

1 4 Days 2621light grey RAL 70351/2-136340300.0510

14.46 €

1 4 Days 2621light grey RAL 70351/2-136340600.0780

10.76 €

1 4 Days 2621traffic red RAL 30201/2-136340300.0510

14.46 €

1 4 Days 2621traffic red RAL 30201/2-136340600.0780

10.76 €

1 4 Days 2621colza yellow RAL 10211/2-136340300.0510

14.46 €

1 4 Days 2621colza yellow RAL 10211/2-136340600.0780

1.59 €

1 4 Days 128light grey RAL 70351/4-202516200.0110

1.61 €

1 4 Days 128light grey RAL 70351/4-202516300.0135

1.59 €

1 4 Days 128traffic red RAL 30201/4-202516200.0110

1.61 €

1 4 Days 128traffic red RAL 30201/4-202516300.0135

1.59 €

1 4 Days 128colza yellow RAL 10211/4-202516200.0110

1.61 €

1 4 Days 128colza yellow RAL 10211/4-202516300.0135

2.14 €

1 4 Days 1410light grey RAL 70355/16-183220200.0220

2.42 €

1 4 Days 1410light grey RAL 70355/16-183220400.0310

2.14 €

1 4 Days 1410traffic red RAL 30205/16-183220200.0220

2.42 €

1 4 Days 1410traffic red RAL 30205/16-183220400.0310

2.14 €

1 4 Days 1410colza yellow RAL 10215/16-183220200.0220

2.42 €

1 4 Days 1410colza yellow RAL 10215/16-183220400.0310

Loading...

Basic information

Component material Stainless steel DIN similar to DIN 6336 Form L
Item Star Grip Main colour black Main material Thermoplastic
Thread type external thread RoHS yes PL Edelstahl yes

Tech Support