Star grip similar to DIN 6336, form D, thermoplastic, inch (06212) (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06212-5A1
06212-5A2
06212-5A3
06212-5A4
06212-5A5
06212-5A6
06212-5A11
06212-5A21
06212-5A31
06212-5A41
06212-5A42
06212-5A51
06212-5AE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D8 H3 D=Thread D1=Outside diameter H=Height T=thread depth Thread type Version 2 Weight (ERP)
(kg)

1.95 €

1 4 Days 12810-32251610internal threadwithout cap0.0064

2.01 €

1 4 Days 14101/4-20322010internal threadwithout cap0.0081

2.40 €

1 4 Days 18135/16-18402514internal threadwithout cap0.0179

3.48 €

1 4 Days 22173/8-16503214internal threadwithout cap0.0225

6.39 €

1 4 Days 26211/2-13634018internal threadwithout cap0.0511

6.39 €

1 4 Days 26215/8-11634018--0.0410

2.01 €

1 4 Days 141010-32322010--0.0090

1.95 €

1 4 Days 1281/4-20251510--0.0060

3.48 €

1 4 Days 22175/16-18503214--0.0240

2.40 €

1 4 Days 18133/8-16402514--0.0150

6.39 €

1 4 Days 26213/8-16634014--0.0370

3.48 €

1 4 Days 22171/2-13503218--0.0370

1.95 €

1 4 Days 1288-32251610--0.0070

Loading...

  1. 1

Basic information

Component material Stainless steel DIN similar to DIN 6336 Form D
Item Star Grip Main colour black Main material Thermoplastic
RoHS yes PL Edelstahl yes

Tech Support