Star grip with safety function with external thread, thermoplastic, inch (06224) (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06224-32A11X10
06224-32A11X20
06224-32A184X10
06224-32A184X20
06224-32AE1X10
06224-32AE1X20
06224-32AE84X10
06224-32AE84X20
06224-40A11X20
06224-40A11X30
06224-40A11X40
06224-40A21X20
06224-40A21X30
06224-40A21X40
06224-40A31X20
06224-40A31X30
06224-40A31X40
06224-40A184X20
06224-40A184X30
06224-40A184X40
06224-40A284X20
06224-40A284X30
06224-40A284X40
06224-40A384X20
06224-40A384X30
06224-40A384X40
06224-50A31X20
06224-50A31X40
06224-50A41X20
06224-50A41X40
06224-50A384X20
06224-50A384X40
06224-50A484X20
06224-50A484X40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2 D8 H1 H4 D=Thread D1=Outside diameter H=Height L=thread length Main colour Size Weight (ERP)
(kg)

10.71 €

1 4 Days 1014522.110-32322510jet black RAL 900510.0113

10.71 €

1 4 Days 1014522.110-32322520jet black RAL 900510.0113

10.71 €

1 4 Days 1014522.110-32322510traffic red RAL 302010.0113

10.71 €

1 4 Days 1014522.110-32322520traffic red RAL 302010.0113

10.71 €

1 4 Days 1014522.18-32322510jet black RAL 900510.0113

10.71 €

1 4 Days 1014522.18-32322520jet black RAL 900510.0113

10.71 €

1 4 Days 1014522.18-32322510traffic red RAL 302010.0113

10.71 €

1 4 Days 1014522.18-32322520traffic red RAL 302010.0113

11.55 €

1 4 Days 13.5185.526.610-324030.520jet black RAL 900520.0244

11.55 €

1 4 Days 13.5185.526.610-324030.530jet black RAL 900520.0244

11.55 €

1 4 Days 13.5185.526.610-324030.540jet black RAL 900520.0244

11.55 €

1 4 Days 13.5185.526.61/4-204030.520jet black RAL 900520.0244

11.55 €

1 4 Days 13.5185.526.61/4-204030.530jet black RAL 900520.0244

11.55 €

1 4 Days 13.5185.526.61/4-204030.540jet black RAL 900520.0244

11.55 €

1 4 Days 13.5185.526.65/16-184030.520jet black RAL 900520.0244

11.55 €

1 4 Days 13.5185.526.65/16-184030.530jet black RAL 900520.0244

11.55 €

1 4 Days 13.5185.526.65/16-184030.540jet black RAL 900520.0244

11.55 €

1 4 Days 13.5185.526.610-324030.520traffic red RAL 302020.0244

11.55 €

1 4 Days 13.5185.526.610-324030.530traffic red RAL 302020.0244

11.55 €

1 4 Days 13.5185.526.610-324030.540traffic red RAL 302020.0244

11.55 €

1 4 Days 13.5185.526.61/4-204030.520traffic red RAL 302020.0244

11.55 €

1 4 Days 13.5185.526.61/4-204030.530traffic red RAL 302020.0244

11.55 €

1 4 Days 13.5185.526.61/4-204030.540traffic red RAL 302020.0244

11.55 €

1 4 Days 13.5185.526.65/16-184030.520traffic red RAL 302020.0244

11.55 €

1 4 Days 13.5185.526.65/16-184030.530traffic red RAL 302020.0244

11.55 €

1 4 Days 13.5185.526.65/16-184030.540traffic red RAL 302020.0244

12.67 €

1 4 Days 17221037.15/16-185041.920jet black RAL 900530.0495

12.67 €

1 4 Days 17221037.15/16-185041.940jet black RAL 900530.0495

12.67 €

1 4 Days 17221037.13/8-165041.920jet black RAL 900530.0495

12.67 €

1 4 Days 17221037.13/8-165041.940jet black RAL 900530.0495

12.67 €

1 4 Days 17221037.15/16-185041.920traffic red RAL 302030.0495

12.67 €

1 4 Days 17221037.15/16-185041.940traffic red RAL 302030.0495

12.67 €

1 4 Days 17221037.13/8-165041.920traffic red RAL 302030.0495

12.67 €

1 4 Days 17221037.13/8-165041.940traffic red RAL 302030.0495

Loading...

  1. 1

Basic information

Component material steel Item Star Grip Main material Thermoplastic
No. of teeth 12 Surface finish component blue-passivated Thread type external thread
Version 1 with safety function RoHS yes PL Edelstahl no

Tech Support