Handwheel reamed hole, form A, steel (06289) (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06289-10-0125X12
06289-10-0125X14
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2=Fastening hole
(mm)

10.23 €

1 4 Days 12H9

10.23 €

1 4 Days 14H9

Loading...

  1. 1

Basic information

Outside diameter(Ø) 125 Handle, Material Steel Surface finish body powder-coated
Main colour black Version 1 reamed hole Form A
Form-Type 3-spoke D3(mm) 30 L1(mm) 18
Number of spokes 3 Form definition 3-spoke Item Handwheel
L2 18 L3=height 29 S=Thickness 1.5
RoHS yes PL Edelstahl no Weight in kg (ERP)(kg) 0.2860

Tech Support