Handwheel reamed hole, form C, steel (06289) (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06289-10-0250X22
06289-10-0250X26
06289-10-0315X26
06289-10-0315X30
06289-10-0400X30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
D2=Fastening hole
(mm)
D3
(mm)
L1
(mm)
L2 L3=height S=Thickness Weight in kg (ERP)
(kg)

29.23 €

1 4 Days 25022H9453028522.51.4800

29.23 €

1 4 Days 25026H9453028522.51.4800

46.17 €

1 4 Days 31526H9553533642.52.3000

46.17 €

1 4 Days 31530H9553533642.52.3000

73.95 €

1 4 Days 40030H96540388234.0000

Loading...

  1. 1

Basic information

Handle, Material Steel Surface finish body powder-coated Main colour black
Version 1 reamed hole Form C Form-Type 5-spoke
Number of spokes 5 Form definition 5-spoke Item Handwheel
RoHS yes PL Edelstahl no

Tech Support