Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
06287-3100XCM |
06287-3125XCO |
06287-3140XCP |
06287-3160XCQ |
06287-3160XCR |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outside diameter (Ø) | Size | D2=Fastening hole (mm) | D3 (mm) | D4 (mm) | D6 (mm) | D7 (mm) | D8 (mm) | L1 (mm) | D8 | H1 | L2 | L3=height | L4 | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74.20 € | 1 | 4 Days | 100 | 1 | 0.25 | 22 | 20 | 79 | M6 | 29 | 29.5 | 29 | 9 | 19 | 39 | 54.7 | 0.1358 | ||
81.65 € | 1 | 4 Days | 125 | 2 | 0.375 | 26 | 21 | 101 | M6 | 34 | 34 | 34 | 9 | 24 | 46 | 54.7 | 0.1358 | ||
91.11 € | 1 | 4 Days | 140 | 3 | 0.5 | 30 | 25 | 110 | M8 | 39 | 38.5 | 39 | 12 | 27 | 52 | 82.2 | 0.2153 | ||
104.18 € | 1 | 4 Days | 160 | 4 | 0.625 | 33 | 30 | 128 | M8 | 43 | 41.3 | 43 | 12 | 30.1 | 57 | 82.2 | 0.8481 | ||
104.18 € | 1 | 4 Days | 160 | 4 | 0.75 | 33 | 30 | 128 | M8 | 43 | 41.3 | 43 | 12 | 30.1 | 57 | 82.2 | 0.8217 |
Loading...
Main material | duroplast | Component material | duroplast | Steel parts material | stainless steel 1.4305 |
---|---|---|---|---|---|
Form | E | Form-Type | with reamed hole | Grip | revolving grip |
Form definition | with reamed hole | H2 | 8 | Item | Disc Handwheel |
RoHS | yes | PL Edelstahl | yes |
Configure
Basic Attributes
Outside diameter(Ø)
Size
D2=Fastening hole(mm)
D3(mm)
D4(mm)
D6(mm)
D7(mm)
D8(mm)
L1(mm)
D8
H1
L2
L3=height
L4
Filter by standard shipping days
Optional Attributes