Disc handwheels without grip, steel bush, form E, with reamed hole, inch (06288) (Part Numbers)

Disc handwheels without grip, steel bush, form E, with reamed hole, inch (06288)
· Control element for positioning and adjusting shafts and spindles

· Application sectors: machine, plant, equipment construction and measuring devices

· For opening, closing and operating valves in fittings, machine tools

· Form E: with reamed hole

· Hub, steel or stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06288-1100XCM
06288-1125XCO
06288-1140XCP
06288-1160XCQ
06288-1160XCR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
Size D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
D8
(mm)
L1
(mm)
D8 L2 L3=height Weight in kg (ERP)
(kg)

29.57 €

1 4 Days 10010.2522202929.52919390.2065

37.03 €

1 4 Days 12520.375262134343424460.3527

42.64 €

1 4 Days 14030.530253938.53927520.5409

57.33 €

1 4 Days 16040.62533304341.34330.1570.7174

57.33 €

1 4 Days 16040.7533304341.34330.1570.6876

Loading...

  1. 1

Basic information

Main material duroplast Component material steel Version 1 reamed hole
Form E H2 8 Item Disc Handwheel
Product type without grip RoHS yes PL Edelstahl no

Tech Support