Pull handle, form A with through hole, stainless steel (06916) (Part Numbers)

Pull handle, form A with through hole, stainless steel (06916)
· Retaining element to open and close lids, panels and hoods

· Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology

· Torsionally strong and user friendly

· Mounted from the front

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06916-15-110005
06916-15-112006
06916-15-114008
06916-15-116008
06916-15-118010
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B C H H1 S A max.
(mm)
D=Fastening hole L=Length
(mm)
Weight in kg (ERP)
(kg)

19.57 €

1 4 Days 179.5332020100M51220.1950

32.33 €

1 4 Days 2111.4392524120M61460.3550

39.84 €

1 4 Days 2414.2453028140M81700.5500

61.96 €

1 4 Days 2815.5523032160M81940.8900

92.61 €

1 4 Days 3116584036180M102181.2500

Loading...

  1. 1

Basic information

Main material stainless steel Surface finish body abrasive blasted and electropolished Form A
Assembly from the operating side Pull handle: cross section ergonomic Load capacity(N) 1000
Item Pull Handle Form definition with through hole RoHS yes
PL Edelstahl yes

Tech Support