Hinge with fastening screw, thermoplastic (27882) (Part Numbers)

Hinge with fastening screw, thermoplastic  (27882)
· Connect two fixed components flexibly to each other

· Application sectors: machine construction, furniture construction, doors, hatches, hoods

· Centre pin and screw, steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
27882-05241515
27882-06241515
27882-06322020
27882-08322020
27882-08483232
27882-10483232
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width B2 D1 D2 D3 H A=Length A3=Wing length left A1=Hole spacing left A4=Wing length right A2=hole spacing right F1
(N)
F2
(N)
L Weight in kg (ERP)
(kg)

9.25 €

1 4 Days 4830M551010.5482415241517801370150.0462

9.25 €

1 4 Days 4830M651010.5482415241517801370150.0488

12.10 €

1 4 Days 6440M651213643220322041201760200.0872

12.10 €

1 4 Days 6440M851213643220322041201760200.0995

20.53 €

1 4 Days 9560M8818199547.531.547.531.549001275200.2637

20.53 €

1 4 Days 9560M10818199547.531.547.531.549001275200.2768

Loading...

  1. 1

Basic information

Main material thermoplastic Main colour black Kind of fastening fastening screws
Item Hinge Version 1 with fastening screw Product type hinge

Tech Support