Hinge screw on, adjustable, stainless steel (27876) (Part Numbers)

Hinge screw on, adjustable, stainless steel (27876)
· Connect two fixed components flexibly to each other

· Application sectors: machine construction, furniture construction, doors, hatches, hoods

· Stainless steel 1.4571, high corrosion resistance

· Version: satin finish

· ±4 mm height adjustable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27876-01-06884617

Part Number
27876-01-06884617
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

140.35 €

1 4 Days

Loading...

  1. 1

Basic information

Main material stainless steel A4 Steel code 1.4571 Surface finish body satin finish polished
Version 2 adjustable Kind of fastening fastening holes B=Width 100
B2 80 B3 10 D1 6.3
D2 8 H 28 H1 6
A=Length 114 Item Hinge Version 1 screw on
Product type hinge Component material stainless steel A3=Wing length left 26
A1=Hole spacing left 17 A4=Wing length right 88 A2=hole spacing right 46
RoHS yes PL Edelstahl yes Weight in kg (ERP)(kg) 0.5756

This page is Hinge screw on, adjustable, stainless steel (27876), part number 27876-01-06884617.
You can find the detail information about specifications and dimensions on part number 27876-01-06884617.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support