Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
27898-06353550 |
27898-06703550 |
27898-06707050 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Form | Kind of fastening | A=Length | Product type | A3=Wing length left | A1=Hole spacing left | A4=Wing length right | A2=hole spacing right | RoHS | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.22 € | 1 | 4 Days | C | fastening holes | 70 | hinge | 35 | 21 | 35 | 21 | - | 0.1180 | ||
23.45 € | 1 | 4 Days | B | fastening holes | 105 | hinge | 70 | 39 | 35 | 21 | - | 0.1419 | ||
22.67 € | 1 | 4 Days | A | - | 140 | - | 70 | 39 | 70 | 39 | yes | 0.1652 |
Loading...
Main material | steel | Main colour | galvanised | B=Width | 50 |
---|---|---|---|---|---|
Item | Hinge | Version 1 | maintenance-free |
Configure
Basic Attributes
Form
Kind of fastening
A=Length
Product type
A3=Wing length left
A1=Hole spacing left
A4=Wing length right
A2=hole spacing right
RoHS
Filter by standard shipping days
Optional Attributes