Pneumatic cylinder, round cylinder DIN ISO 6432, double-acting, external thread (12002) (Part Numbers)

Pneumatic cylinder, round cylinder DIN ISO 6432, double-acting, external thread (12002)
· Double-acting

· Stainless steel cylinder

· Flexible damping integrated on both sides

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
12002-010010
12002-010025
12002-012010
12002-012025
12002-016010
12002-016025
12002-016050
12002-020010
12002-020025
12002-020050
12002-020080
12002-020100
12002-020125
12002-020160
12002-020200
12002-025010
12002-025025
12002-025050
12002-025080
12002-025100
12002-025125
12002-025160
12002-025200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cylinder Ø D D1 D2 D3 D4 D5 D6 E E1 H L L1 L2 L3 L4 L5 L6 L7 L8 P P1 P2 Piston force at 6 bar
(N)
Retraction force at 6 bar
(N)
SW SW1 Travel S Weight (ERP)
(kg)

56.29 €

1 4 Days 10M44M12x1.541211.31615878412161211156746M546214032-19100.0452

56.64 €

1 4 Days 10M44M12x1.541211.31615879912161211171896M561214032-19250.0495

60.00 €

1 4 Days 12M66M16x1.561613.319181259816221816.51.558859M548275437522100.0722

60.33 €

1 4 Days 12M66M16x1.561613.3191812511316221816.51.5731009M563275437522250.0783

67.95 €

1 4 Days 16M66M16x1.561617.3191812510316221816.51.563929M5542710588522100.0908

68.24 €

1 4 Days 16M66M16x1.561617.3191812511816221816.51.5781079M5692710588522250.0981

68.94 €

1 4 Days 16M66M16x1.561617.3191812514316221816.51.51031329M5942710588522500.1117

73.82 €

1 4 Days 20M88M22x1.582221.32725.516812120242018.51.57710512G1/861.532172142727100.1780

74.31 €

1 4 Days 20M88M22x1.582221.32725.516813620242018.51.59212012G1/876.532172142727250.1894

75.32 €

1 4 Days 20M88M22x1.582221.32725.516816120242018.51.511714512G1/8101.532172142727500.2076

76.34 €

1 4 Days 20M88M22x1.582221.32725.516819120242018.51.514717512G1/8131.532172142727800.2271

81.28 €

1 4 Days 20M88M22x1.582221.32725.516821120242018.51.516719512G1/8151.5321721427271000.2422

82.21 €

1 4 Days 20M88M22x1.582221.32725.516823620242018.51.519222012G1/8176.5321721427271250.2601

87.80 €

1 4 Days 20M88M22x1.582221.32725.516827120242018.51.522725512G1/8211.5321721427271600.2866

89.33 €

1 4 Days 20M88M22x1.582221.32725.516831120242018.51.526729512G1/8251.5321721427272000.3127

78.37 €

1 4 Days 25M10x1.2510M22x1.582226.53028.516812822282220.51.57811412G1/86236265218927100.2520

78.88 €

1 4 Days 25M10x1.2510M22x1.582226.53028.516814322282220.51.59312912G1/87736265218927250.2687

79.87 €

1 4 Days 25M10x1.2510M22x1.582226.53028.516816822282220.51.511815412G1/810236265218927500.2967

85.57 €

1 4 Days 25M10x1.2510M22x1.582226.53028.516819822282220.51.514818412G1/813236265218927800.3290

86.48 €

1 4 Days 25M10x1.2510M22x1.582226.53028.516821822282220.51.516820412G1/8152362652189271000.3507

87.49 €

1 4 Days 25M10x1.2510M22x1.582226.53028.516824322282220.51.519322912G1/8177362652189271250.3784

93.62 €

1 4 Days 25M10x1.2510M22x1.582226.53028.516827822282220.51.522826412G1/8212362652189271600.4167

95.50 €

1 4 Days 25M10x1.2510M22x1.582226.53028.516831822282220.51.526830412G1/8252362652189272000.4631

Loading...

  1. 1

Basic information

Component material stainless steel DIN ISO DIN ISO 6432 Item Pneumatic Cylinder
Main material stainless steel Version 1 Round cylinder RoHS yes

Tech Support