Dowel pin DIN 6325, tool steel hardened (03320) (Part Numbers)

Dowel pin DIN 6325, tool steel hardened (03320)
· For connecting and positioning workpieces one under the other

· Hardened and ground

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03320-02X6
03320-02X8
03320-02X10
03320-02X12
03320-02X14
03320-02X16
03320-02X18
03320-02X20
03320-03X8
03320-03X10
03320-03X12
03320-03X14
03320-03X16
03320-03X18
03320-03X20
03320-03X22
03320-03X24
03320-03X28
03320-03X30
03320-03X32
03320-04X8
03320-04X10
03320-04X12
03320-04X14
03320-04X16
03320-04X18
03320-04X20
03320-04X22
03320-04X24
03320-04X28
03320-04X30
03320-04X32
03320-04X36
03320-04X40
03320-05X10
03320-05X12
03320-05X14
03320-05X16
03320-05X18
03320-05X20
03320-05X22
03320-05X24
03320-05X28
03320-05X30
03320-05X32
03320-05X36
03320-05X40
03320-05X45
03320-05X50
03320-06X10
03320-06X12
03320-06X14
03320-06X16
03320-06X18
03320-06X20
03320-06X22
03320-06X24
03320-06X28
03320-06X30
03320-06X32
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=diameter L1=Length L2 R Z1 Z2 Weight (ERP)
(kg)

0.15 €

1 4 Days 260.620.30.180.0002

0.15 €

1 4 Days 280.620.30.180.0002

0.15 €

1 4 Days 2100.620.30.180.0003

0.19 €

1 4 Days 2120.620.30.180.0003

0.19 €

1 4 Days 2140.620.30.180.0003

0.19 €

1 4 Days 2160.620.30.180.0003

0.19 €

1 4 Days 2180.620.30.180.0005

0.19 €

1 4 Days 2200.620.30.180.0005

0.15 €

1 4 Days 380.830.450.30.0004

0.19 €

1 4 Days 3100.830.450.30.0005

0.19 €

1 4 Days 3120.830.450.30.0006

0.26 €

1 4 Days 3140.830.450.30.0007

0.33 €

1 4 Days 3160.830.450.30.0009

0.39 €

1 4 Days 3180.830.450.30.0011

0.41 €

1 4 Days 3200.830.450.30.0011

0.41 €

1 4 Days 3220.830.450.30.0012

0.41 €

1 4 Days 3240.830.450.30.0012

0.43 €

1 4 Days 3280.830.450.30.0015

0.43 €

1 4 Days 3300.830.450.30.0016

0.46 €

1 4 Days 3320.830.450.30.0018

0.15 €

1 4 Days 48140.60.40.0007

0.26 €

1 4 Days 410140.60.40.0009

0.33 €

1 4 Days 412140.60.40.0011

0.39 €

1 4 Days 414140.60.40.0013

0.41 €

1 4 Days 416140.60.40.0015

0.41 €

1 4 Days 418140.60.40.0017

0.41 €

1 4 Days 420140.60.40.0019

0.41 €

1 4 Days 422140.60.40.0021

0.43 €

1 4 Days 424140.60.40.0023

0.46 €

1 4 Days 428140.60.40.0027

0.48 €

1 4 Days 430140.60.40.0028

0.48 €

1 4 Days 432140.60.40.0031

0.51 €

1 4 Days 436140.60.40.0034

0.41 €

1 4 Days 440140.60.40.0038

0.19 €

1 4 Days 5101.250.750.50.0014

0.41 €

1 4 Days 5121.250.750.50.0017

0.41 €

1 4 Days 5141.250.750.50.0021

0.41 €

1 4 Days 5161.250.750.50.0023

0.43 €

1 4 Days 5181.250.750.50.0026

0.43 €

1 4 Days 5201.250.750.50.0030

0.46 €

1 4 Days 5221.250.750.50.0033

0.46 €

1 4 Days 5241.250.750.50.0035

0.48 €

1 4 Days 5281.250.750.50.0041

0.51 €

1 4 Days 5301.250.750.50.0044

0.54 €

1 4 Days 5321.250.750.50.0047

0.65 €

1 4 Days 5361.250.750.50.0053

0.68 €

1 4 Days 5401.250.750.50.0061

0.70 €

1 4 Days 5451.250.750.50.0067

0.73 €

1 4 Days 5501.250.750.50.0075

0.33 €

1 4 Days 6101.560.90.60.0020

0.41 €

1 4 Days 6121.560.90.60.0024

0.43 €

1 4 Days 6141.560.90.60.0030

0.46 €

1 4 Days 6161.560.90.60.0033

0.46 €

1 4 Days 6181.560.90.60.0037

0.48 €

1 4 Days 6201.560.90.60.0042

0.51 €

1 4 Days 6221.560.90.60.0045

0.51 €

1 4 Days 6241.560.90.60.0051

0.61 €

1 4 Days 6281.560.90.60.0059

0.65 €

1 4 Days 6301.560.90.60.0063

0.65 €

1 4 Days 6321.560.90.60.0068

Loading...

Basic information

DIN DIN 6325 Item Dowel Pin Main material tool steel
Surface finish body hardened RoHS yes PL Edelstahl no

Tech Support