Tube clamp with flange, aluminium, square, inch (29014) (Part Numbers)

Tube clamp with flange, aluminium, square, inch (29014)
· Construction element for assembling profiles and systems

· Application sectors: machine construction, safety equipment, housings, structures

· On request: clamping levers for fastening and other diameters

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
29014-52CS
29014-52CT
29014-52D2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B C D A=Internal diameter R K S E H L=height G=-Width M= length Weight (ERP)
(kg)

35.12 €

1 4 Days 7304514662M8x50455752.575750.2880

35.12 €

1 4 Days 730451.254662M8x50455752.575750.2717

39.52 €

1 4 Days 940601.55775M8x706076701001000.5690

Loading...

  1. 1

Basic information

Main material aluminium Surface finish body tumbled Component material steel
Version 2 square Version 1 with flange Item Tube Clamp
Surface finish component galvanised N 10 RoHS yes

Tech Support