Tube clamp with foot, for round tubes, form A with ball joint, aluminium (29010) (Part Numbers)

Tube clamp with foot, for round tubes, form A with ball joint, aluminium (29010)
· Flexible joints over universal connection plates

· 60° free swivel / 360° rotation

· High-strength clamping due to a special surface coating

· Application sectors: machine construction, safety equipment, housings, structures

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

29010-5181

Part Number
29010-5181
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

59.78 €

1 4 Days

Loading...

  1. 1

Basic information

Main material aluminium Surface finish body tumbled Component material steel
Version 2 for round tubes B 5.5 C 21
Version 1 with foot Item Tube Clamp D M5X10
A=Internal diameter 18.1 K 30 Surface finish component galvanised
E 50 Form A H 20
F 15 Form definition with ball joint Mb(Nm) 9
L=height 58 N 5 G=-Width 40
O 38 U 40 M= length 30
RoHS yes PL Edelstahl no Weight (ERP)(kg) 0.0760

This page is Tube clamp with foot, for round tubes, form A with ball joint, aluminium (29010), part number 29010-5181.
You can find the detail information about specifications and dimensions on part number 29010-5181.

Tech Support