Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
29010-181
Main material | thermoplastic | Component material | steel | Version 2 | for round tubes |
---|---|---|---|---|---|
B | 5.5 | C | 21 | Version 1 | with foot |
Item | Tube Clamp | D | M5X10 | A=Internal diameter | 18 |
K | 30 | Surface finish component | galvanised | E | 50 |
H | 20 | F | 15 | Form definition | with ball joint |
Mb(Nm) | 5 | L=height | 53 | N | 5 |
G=-Width | 40 | O | 38 | U | 40 |
M= length | 30 | RoHS | yes | PL Edelstahl | no |
Weight (ERP)(kg) | 0.0490 |
This page is Tube clamp with foot, for round tubes, with ball joint, thermoplastic (29010), part number 29010-181.
You can find the detail information about specifications and dimensions on part number 29010-181.