Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
29006-5181
Main material | aluminium | Surface finish body | tumbled | Component material | steel |
---|---|---|---|---|---|
Version 2 | for round tubes | L | 87 | C | 21 |
Version 1 | 3-way flat | Item | Tube Clamp | D | M5X10 |
A=Internal diameter | 18.1 | K | 30 | B=Internal diameter | 5.5 |
Surface finish component | galvanised | E | 32 | H | 20 |
G | 40 | M | 30 | F | 15 |
Form definition | with ball joint | Mb(Nm) | 9 | RoHS | yes |
PL Edelstahl | no | Weight (ERP)(kg) | 0.0970 |
This page is Tube clamp 3-way flat, for round tubes, with ball joint, aluminium (29006), part number 29006-5181.
You can find the detail information about specifications and dimensions on part number 29006-5181.