Tube clamp with foot, for round tubes, form A, stainless steel (29010) (Part Numbers)

Tube clamp with foot, for round tubes, form A, stainless steel (29010)
· Construction element for assembling profiles and systems

· Application sectors: machine construction, safety equipment, housings, structures

· Ø 30 and Ø 40 mm: silicone thread cover

· On request: clamping levers for fastening

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
29010-112
29010-114
29010-116
29010-118
29010-120
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Internal diameter Weight (ERP)
(kg)

39.55 €

1 4 Days 12.10.1523

39.55 €

1 4 Days 14.10.1456

39.55 €

1 4 Days 16.10.1325

39.55 €

1 4 Days 18.10.1225

42.48 €

1 4 Days 20.10.1082

Loading...

  1. 1

Basic information

Main material stainless steel Surface finish body electropolished Version 2 for round tubes
B 5.7 C 27 Version 1 with foot
Item Tube Clamp D 25 R 21
K 38 S M6x18 P 23
E 35 Form A L=height 37
N 5 G=-Width 50 U 40
M= length 30 RoHS yes

Tech Support