Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
23403-06034 |
23403-08040 |
23403-10048 |
23403-108040 |
23403-110048 |
23403-112056 |
23403-116068 |
23403-12056 |
23403-120082 |
23403-125104 |
23403-16068 |
23403-20082 |
23403-25104 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | L3 | D=Fastening hole | L=Length | T | D1 | B | Max. torque (Nm) | L2 | static fracture torque (Nm) | L1 | Product type | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32.79 € | 1 | 4 Days | 22 | 6 | 34 | 7 | 16 | 2 | 7 | 9* | 40 | 17 | reamed hole without slot | 0.0351 | ||
33.01 € | 1 | 4 Days | 22 | 8 | 40 | 9 | 16 | 2 | 7 | 11* | 40 | 20 | reamed hole without slot | 0.0408 | ||
35.22 € | 1 | 4 Days | 26 | 10 | 48 | 11.4 | 20 | 3 | 16 | 12* | 90 | 24 | reamed hole without slot | 0.0803 | ||
48.78 € | 1 | 4 Days | 22 | 8 | 40 | 9 | 16 | 2 | 7 | 11* | 40 | 20 | reamed hole with slot | 0.0403 | ||
51.16 € | 1 | 4 Days | 26 | 10 | 48 | 11.4 | 20 | 3 | 16 | 12* | 90 | 24 | reamed hole with slot | 0.0751 | ||
59.71 € | 1 | 4 Days | 30 | 12 | 56 | 13.8 | 25 | 4 | 26 | 14* | 150 | 28 | reamed hole with slot | 0.1439 | ||
65.51 € | 1 | 4 Days | 37 | 16 | 68 | 18.3 | 32 | 5 | 52 | 16* | 300 | 34 | reamed hole with slot | 0.2838 | ||
41.11 € | 1 | 4 Days | 30 | 12 | 56 | 13.8 | 25 | 4 | 26 | 14* | 150 | 28 | reamed hole without slot | 0.1401 | ||
89.51 € | 1 | 4 Days | 47 | 20 | 82 | 22.8 | 42 | 6 | 100 | 20* | 650 | 41 | reamed hole with slot | 0.5400 | ||
116.49 € | 1 | 4 Days | 56 | 25 | 104 | 28.3 | 50 | 8 | 210 | 25* | 1200 | 52 | reamed hole with slot | 1.1400 | ||
47.42 € | 1 | 4 Days | 37 | 16 | 68 | 18.3 | 32 | 5 | 52 | 16* | 300 | 34 | reamed hole without slot | 0.2901 | ||
67.30 € | 1 | 4 Days | 47 | 20 | 82 | 22.8 | 40 | 6 | 100 | 20* | 650 | 41 | reamed hole without slot | 0.5301 | ||
90.49 € | 1 | 4 Days | 56 | 25 | 104 | 28.3 | 50 | 8 | 210 | 25* | 1200 | 52 | reamed hole without slot | 1.1400 |
Loading...
Version 2 | with plain bearing | Version 1 | single | Main material | steel |
---|---|---|---|---|---|
Item | Cardan Joint | DIN | DIN 808 | Surface finish body | hardened |
RoHS | yes |
Configure
Basic Attributes
L3
D=Fastening hole
L=Length
T
D1
B
Max. torque(Nm)
L2
static fracture torque(Nm)
L1
Product type
Filter by standard shipping days
Optional Attributes