Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=Fastening hole | L=Length | T | D1 | B | L2 | L1 | Product type | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
50.54 € | 1 | 4 Days | 6 | 34 | - | 16 | - | 8 | 17 | reamed hole without slot | 0.0500 | ||
50.87 € | 1 | 4 Days | 8 | 40 | - | 16 | - | 11 | 20 | reamed hole without slot | 0.0500 | ||
50.88 € | 1 | 4 Days | 10 | 48 | - | 22 | - | 12 | 24 | reamed hole without slot | 0.1000 | ||
59.37 € | 1 | 4 Days | 6 | 34 | 7 | 16 | 2 | 9 | 17 | reamed hole with slot | 0.0500 | ||
61.12 € | 1 | 4 Days | 8 | 40 | 9 | 16 | 2 | 11 | 20 | reamed hole with slot | 0.0500 | ||
64.07 € | 1 | 4 Days | 10 | 48 | 11.4 | 20 | 3 | 12 | 24 | reamed hole with slot | 0.1000 | ||
74.78 € | 1 | 4 Days | 12 | 56 | 13.8 | 25 | 4 | 14 | 28 | reamed hole with slot | 0.1600 | ||
82.05 € | 1 | 4 Days | 16 | 68 | 18.3 | 32 | 5 | 16 | 34 | reamed hole with slot | 0.3000 | ||
59.42 € | 1 | 4 Days | 12 | 56 | - | 25 | - | 13 | 28 | reamed hole without slot | 0.1600 | ||
103.49 € | 1 | 4 Days | 20 | 82 | 22.8 | 40 | 6 | 20 | 41 | reamed hole with slot | 0.6046 | ||
134.66 € | 1 | 4 Days | 25 | 104 | 28.3 | 50 | 8 | 25 | 52 | reamed hole with slot | 1.2000 | ||
63.95 € | 1 | 4 Days | 16 | 68 | - | 32 | - | 16 | 34 | reamed hole without slot | 0.3000 | ||
90.78 € | 1 | 4 Days | 20 | 82 | - | 42 | - | 18 | 41 | reamed hole without slot | 0.6000 | ||
122.05 € | 1 | 4 Days | 25 | 108 | - | 50 | - | 26 | 54 | reamed hole without slot | 1.2000 |
Loading...
Version 2 | with plain bearing | Version 1 | single | Main material | stainless steel |
---|---|---|---|---|---|
Item | Cardan Joint | DIN | similar to DIN 808 | Steel code | 1.4301 |
RoHS | yes | PL Edelstahl | yes |
Configure
Basic Attributes
D=Fastening hole
L=Length
T
D1
B
L2
L1
Product type
Filter by standard shipping days
Optional Attributes